Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note

  • Lumeo Super AI Gateway is powered by Lumeo software pre-built reComputer Super hardware.
  • For hardware information, please download our datasheet and visit wiki page.
  • For Orin Nano module recommends to use 12V power adapter.
  • For Orin NX module recommends to use 19V power adapter.

 

Powerful Edge AI Gateway:

  • Super Boost AI Performance: Delivers up to 157 TOPS in MAXN Super Mode. Please see the hardware model difference in the following hardware comparison table.
  • Rich connectivity: 2 RJ-45 Ethernet ports, 4x USB 3.2, HDMI 2.1, SIM card and CAN. Also including M.2 Key E/M, Mini-PCIe, 4x Mipi-CSI for connectivity and cameras.
  • Robust Thermal Design: Operates reliably in temperatures from -20°C to 60°C at 40W, and up to 65°C at 25W.

 

Effortless Device Configuration:

  • User-friendly web interface
  • Device discovery using MDNS/Windows Explorer.
  • Pre-installed Lumeo software for quick provisioning.

 

Cloud-based, Large-Scale Device Management:

  • Supports Allxon Remote Edge AI Device Management Service.
  • OOB Power Cycling for instantly resolving system errors and unresponsive devices.
  • Automatic Fleet Provisioning for deployment and customized BSP OTA update for maintenance.

Specification

Jetson Orin System on Module

ModuleOrin Nano 8GB (Super Mode)Orin NX 16GB (Super Mode)
AI Performance67 TOPS157 TOPS
NVIDIA GPU Cores1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores
GPU Max Frequency1020 MHz1173 MHz
CPU6x A78 1.7 GHz8x A78 2.0 GHz
Memory8GB 128-bit LPDDR5 102GB/s16GB 128-bit LPDDR5 102.4GB/s
Video Encoder1080p30 supported by 1-2 CPU cores1x 4K60 (H.265)
3x 4K30 (H.265)
6x 1080p60 (H.265)
12x 1080p30 (H.265)
Video Decoder1x 4K60 (H.265)
2x 4K30 (H.265)
5x 1080p60 (H.265)
11x 1080p30 (H.265)
1x 8K30 (H.265)
2x 4K60 (H.265)
4x 4K30 (H.265)
9x 1080p60 (H.265)
18x 1080p30 (H.265)
Module Power10W | 15W | 25W10W | 15W | 25W | 40W
Carrier Board
Storage1x M.2 KEY M for NVMe SSD (128G SSD included)
NetworkingEthernet2x RJ45 Gigabit Ethernet
M.2 KEY E1x M.2 Key E for WiFi/BT module (Module not included)
Mini PCIe1x mini-PCIe for LTE 4G module (Module not included)
I/OUSB4x USB 3.2 Type-A (5Gbps)
1x USB 2.0 Type-C (Device Mode/Debug)
Camera4x MiPi CSI (2-lane 15-Pin)
CAN1 x CAN(4-Pin Header)
Display1x HDMI 2.1
Extension Port1x 40-Pin extension header
1x 12-Pin control and UART header
RTC1x RTC 2-pin
1x RTC Socket
LED2x LED(PWR and ACT)
Button1x PWR
1x RESET
Switch1x REC
Fan1x 4-Pin 1.25mm Fan Connector (5V PWM)
1x 4-Pin 2.54mm Fan Connector (12V PWM)
Antenna hole4x Antenna Hole
Power12-19V 5525 Barrel DC Jack
Jetpack VersionJetpack 6.2
MechanicalDimensions (W x D x H)130mm x 120mm x 66mm
Weight1110g
InstallationDesk, Wall-mounting
Operating Temperature-20℃~65℃(25W Mode)
-20℃~60℃(MAXN Mode)
Warranty2 Years
CertificationRoHS, REACH, CE, FCC, UKCA, KC

Hardware Overview

Application

Lumeo currently powers a wide range of use cases for large retail malls, parking facilities, commercial buildings, and critical infrastructure installations. Lumeo makes it easy to track occupancy; monitor traffic flow; check vehicle speed; recognize human faces, license plates, and vehicle makes/models; and identify loitering, crowd gathering, and line crossing.

Find more solution: lumeo.com/solutions

Certification

HSCODE8471504090
USHSCODE8517180050
UPC 
EUHSCODE8471707000
COOCHINA

Part List

Seeed reComputer Super Device
x1
Jetson Orin NX 16GB / Orin Nano 8GB Module
x1
128GB NVMe SSD
x1
USB Cable; Type A to Type C
x1
User Manual
x1

Lumeo Super AI Gateway, powered by NVIDIA Jetson Orin in Super Mode

SKU E26100801

Easily build, and manage custom video analytics applications with Lumeo’s intuitive no-code platform equipped with drag-and-drop tools and pre-built analytics, reducing development time from days to minutes. Deploy instantly to the edge using this Lumeo Super AI Gateway powered by reComputer Super Jetson Orin device.

JPY¥126240.00
Lumeo Super AI Gateway, powered by NVIDIA Jetson Orin Nano 8GB in Super Modex1¥121713.00
Power Adapter 3P-Black-12V-5A/5.5*2.5mm(without Power Cord)x1¥3957.00
AC Cloverleaf Power Cord - US x1¥570.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy