OpenClaw OpenClaw
⌘ K
Loading...

XIAO 1.47'' IPS Touch Display(nRF52840)

SKU
100004242
Rating:
100 % of 100

XIAO 1.47" IPS Touch Display (nRF52840) is a ready-to-use mini smart device development board. It brings a 1.47-inch capacitive display, microphone, IMU, MicroSD card slot, battery connector, and user buttons together with the pre-soldered XIAO nRF52840 Plus. With display, touch, sound, motion sensing, and Bluetooth Low Energy (BLE) built into one compact board, it makes it easier to build portable smart devices without wiring multiple modules.

It is ideal for smart badges, wearable devices, BLE controllers, digital pets, motion-aware gadgets, and portable HMI prototypes.

¥3,150.00
In stock
  • 10+: ¥2,992.00
XIAO Dev Board
XIAO nRF52840 Plus
XIAO ESP32-S3 Plus
Display Size
1.47 Inch Touch
1.14 Inch
0.96 Inch
-
+
Product Details
Wiki & Learn
Reviews