製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

Need to connect a device to a CAN (Controller Area Network) for communication within an automobile and with other CAN devices? The Arduino MKR CAN shield will provide automotive CAN connectivity.

With this shield you can easily connect to a CAN (Controller Area Network) Bus. Discover new possibilities of interaction between your Arduino MKR Board and the CAN ecosystem.

The MKR CAN shield can simplify the connection of the MKR boards with industrial systems and especially with automotive applications. This shield opens a new set of possible applications like smart vehicles, autonomous cars and drones. A CAN connection also provides the possibility to connect a MKR board directly with several types of industrial grade sensors, motors and displays.

ドキュメント

Documents

認証

HSCODE8517709000
USHSCODE8517790000
UPC
EUHSCODE8517180000
COOITALY

技術詳細

Technical details

Dimensions68mm x25mm x11mm
WeightG.W 13g
BatteryExclude

部品リスト

Part List

ARDUINO MKR CAN SHIELD1

ARDUINO MKR CAN SHIELD

SKU 113990595
ARDUINO MKR CAN SHIELD,connect a device to a CAN,Controller Area Network,communication within an automobile and with other CAN devices,automotive CAN connectivitysmart vehicles,autonomous cars,drones,industrial grade sensors,motors,displays
JPY¥5350.00
廃番
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy