製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

The ARTIK Interface II Board, a joint effort by Samsung and Seeed, is a replacement for the original interface board included in the ARTIK 530/530s  and  ARTIK 710/710s Starter kits. The ARTIK Interface II board provides the same functionality as the original interface board, including access to peripheral such as GPIO, SPI, ADCs and UARTs through two 40 pin connectors, plus Arduino compatibility.


If you want to visit the page of ARTIK Interface II Board on ARTIK's official website, please click here.

ドキュメント

認証

HSCODE8543909000
USHSCODE8543903500
EUHSCODE8543709099
COOCHINA

技術詳細

Technical details

Dimensions90mm x65mm x13.5mm
WeightG.W 51g
BatteryExclude

部品リスト

Part List

ARTIK Interface II Board1

ARTIK Interface II Board

SKU 103990183
The ARTIK Interface II Board is a joint effort by SamSung and Seeed, aims at providing Arduino compatibility to the interface board of ARTIK 530 and ARTIK 710
JPY¥4733.00
廃番
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy