製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明


Features

  • Limited and miniaturized edition: unique number printed on the PCB and hand-signed letter from the founders
  • Luxurious look and design: Black and gold, finishing, elegant packaging deliver to the highest standard.
  • Small version functioning identically as the calssic version

Description

The world's most popular Development Board has gone the Mini version! Arduino UNO Mini Limited Version!   

 

Everything in this version of the Arduino UNO is unique. Black and gold, finishing, elegant design and packaging, all delivered to the highest standard! Meanwhile, it functions exactly as the classic UNO which means it can very easily be used in any UNO projects. 

 

This miniaturized limited edition is coming out by Arduino authority to celebrate their most iconic board and all of the amazing projects that the Arduino community has created over the years. In this edition, each product has a unique number printed on the PCB, and more surprisingly it also includes a hand-signed letter from the founders. Arduino UNO Mini is a little jewel to celebrate the Arduino community. 

 

Arduino UNO Mini Limited Edition features miniaturized size, luxurious look and design while it remains the identical functionality as the classic version, with previous programs and modules running on it. It uses the same microcontroller, ATmega328P and the same USB-Serial Processor ATmega16U2 as the original UNO, but differs in size and some other peripherals where it has a USB-C connector and half the female header pins. It does not feature a barrel plug connector for an external power supply. Instead, there are two pins available “VIN” and “GND” for connecting external power supplies that the limit for these pins are 6-21V and should not be exceeded.

Specification

MICROCONTROLLERATmega328P
USB CONNECTORUSB-C
BUILT-IN LED PIN13
DIGITAL I/O PINS14
ANALOG INPUT PINS6
PWM PINS6
UARTyes
I2Cyes
SPIyes
CIRCUIT OPERATING VOLTAGE5V
INPUT VOLTAGE (LIMIT)6-12V
BATTERY CONNECTORNone.
DC CURRENT PER I/O PIN20 mA
DC CURRENT FOR 3.3V PIN50 mA
MAIN PROCESSORATmega328P 16 MHz
USB-SERIAL PROCESSORATmega16U2 16 MHz
MEMORY ATMEGA328P2KB SRAM, 32KB FLASH, 1KB EEPROM
WEIGHT8.05 g
WIDTH26.70 mm
LENGTH34.20 mm


Part List 

Arduino UNO Mini Limited Edition x1
 
 
 

認証

HSCODE8517180050
USHSCODE8543903500
UPC
EUHSCODE8543709099
COOITALY

Arduino UNO Mini Limited Edition - luxury with unique serial number on PCB - Type-C connector

SKU 102991614

The Arduino UNO Mini Limited Edition (LE) is a black & gold and miniature version of the classic Arduino UNO that there is a unique number and hand-signed letter on each board. It remains the identical functionality as the original version based on the ATmega328P microcontroller programming through Type-C connector.

JPY¥6830.88
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy