
Parameter | Description |
Length | ~110 mm |
Width | ~1.0 mm |
Color Temperature | 6500K (Cool White) |
Luminous Flux (Brightness) | 21-25 lm (@ 300mA) |
Operating Voltage | 3V (Current Limiting Required) |
Operating Current | <300mA (Recommended) |
Power Consumption | ~0.8W |
Beam Angle | 360° |
CRI | >80 |
Material | Flexible FPC + Silicone Phosphor |
Connector Type | Double Ended |
Operating Temp | -30°C ~ +55°C |
| HSCODE | 9405429000 |
| USHSCODE | 8541410000 |
| UPC | |
| EUHSCODE | 9405413910 |
| COO | CHINA |
Double Ended COB LED Strip - White(6500K) 130mm | ×5 |
100mm Red Connecting Wire | x5 |
100mm Black Connecting Wire | x5 |
This pack contains 5 pieces of 1mm Ultra-Thin Double-Ended COB Filaments (110mm). The double-ended power design ensures consistent high-intensity brightness across long spans. Ultra-flexible and uniform, these strips bend 360° to trace complex shapes—delivering smooth, continuous light for bold contours and creative installations. Each strip comes with DIY connecting wires (Total 10 wires).