製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • 1mm Ultra-Flexible & 360° Cool White:Crafted from Flexible FPC and Silicone Phosphor, this 1mm filament delivers a 360° full-angle glow. It emits a crisp 6500K Cool White light with CRI >80, providing accurate color rendering and a continuous linear aesthetic—far superior to traditional rigid LEDs.

 

  • 300mm Double-Ended Design: Featuring conductive pads on both ends, this design ensures consistent voltage distribution for uniform brightness across the entire 300mm length. It supports versatile mounting configurations like suspension or tension mounting, making it ideal for creating large-scale contours or "liquid light" effects.

 

  • 3V 300mA Spec & Driver Compatibility: Operating at 3V with a high current draw (~300mA), this extra-long filament delivers intense brightness. It is specifically optimized for the High-Power Ports of the COB LED Driver Board for Seeed Studio XIAO, ensuring stable and sufficient drive current for high-load applications.

 

  • DIY Connection Kit Included:Prepared for medium-to-large projects, the pack includes 5 pieces of 300mm strips and 10 pre-tinned red/black electronic wires (10cm). Designed for makers, users can solder the connections themselves, enjoying the flexibility to build custom light paths from scratch.

仕様

Parameter

Description

Length

~300 mm

Width

~1.0 mm

Color Temperature

6500K (Cool White)

Luminous Flux (Brightness)

>50 lm (@ 300mA)

Operating Voltage

3V (Current Limiting Required)

Operating Current

<300mA (Recommended)

Power Consumption

~0.8W

Beam Angle

360°

CRI

>80

Material

Flexible FPC + Silicone Phosphor

Connector Type

Double Ended

Operating Temp

-30°C ~ +55°C

用途

  • 3D Print Lighting: Embed inside models for cool glowing effects.
  • Christmas & Holiday Decor: Add festive glow to tree ornaments, wreaths, or gift boxes.
  • Mini Neon Signs: Bend into shapes for unique desktop decor.
  • Model Detailing: Upgrade robots and figures with precision lighting details.

認証

HSCODE9405429000
USHSCODE8541410000
UPC
EUHSCODE9405413910
COOCHINA

部品リスト

Double Ended COB LED Strip - White(6500K) 300mm

×5

100mm Red Connecting Wire

x5

100mm Black Connecting Wire

x5

Double Ended COB LED Strip - White(6500K) 300mm(5PCS)

SKU 100074765

This pack contains 5 pieces of 1mm Ultra-Thin Double-Ended COB Filaments (300mm). The double-ended power design ensures consistent high-intensity brightness across long spans. Ultra-flexible and uniform, these strips bend 360° to trace complex shapes—delivering smooth, continuous light for bold contours and creative installations. Each strip comes with DIY connecting wires (Total 10 wires).

Connection Type
Length
Package
JPY¥1346.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy