製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

EMB1082

Description

EMB1082 is an embedded BLE module by MXCHIP. It integrates a BLE5.0 single mode SoC, including ARM Cortex-M4F Core, BLE/2.4G Radio, 160KB RAM, 512KB Flash and rich peripherals. EMB1082 uses half-hole package which is easy for soldering, and also DIP package.

Features

  • Powerful CPU:ARM Cortex-M4F Core 20MHz with160KB RAM and 512KB Flash in chip, and support external flash up to 8Mbyte.
  • Advanced Bluetooth:Support Bluetooth 5.0 (BLE single mode). Support BLE Master/ Slave mode
  • Wide Working Voltage: DC 3.0-3.6V
  • Maximum transmission rate up to 72.2 Mbps with 20 MHz bandwidth.
  • Wi-Fi Features
Parameter
  • Operating Temperature:-40℃ to +105℃
  • Operating Voltage: 2.7V~3.3V
  • Antenna: PCB antenna or IPEX connector (Optional)
  • Length*Width*Height: 2.400*2.600*0.300(cm)
  • Weight: 0.003kgs

Application Scenario

  • Intelligent Lighting
  • Health Care
  • Intelligent Household Appliances 
  • Intelligent Electricians 
  • Portable Devices
Hardware Definition

認証

HSCODE8517709000
USHSCODE8517620090
UPC
EUHSCODE8517180000
COOCHINA

EMB1082 BLE Module - Support MXMESH

SKU 113990974

EMB1082 is an embedded BLE module by MXCHIP. It integrates a BLE5.0 single mode SoC, including ARM Cortex-M4F Core, BLE/2.4G Radio, 160KB RAM, 512KB Flash and rich peripherals. EMB1082 uses half-hole package which is easy for soldering, and also DIP package.

JPY¥284.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy