製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

Cicada WiFi HW - IoT Communications Module for Energy Access. An easy way to get production ready, bi-directional communications for your IoT embedded device.

This open source WIFI communication module (https://github.com/EnAccess/Cicada-WiFi-HW) follows the same HW connectivity as the Cicada 2G and 3G/4G modues (see enaccess github repo https://github.com/EnAccess/Cicada-GSM-HW) and is designed to operate with a host microcontroller running the cicada-FW (https://github.com/EnAccess/Cicada-FW).

See the github page for more details on the HW, interfaces, and setup.

See the field deployment case study here https://okrasolar.com/case-study/wifi-cicada-open-source-design-and-implementation/, including the full BOM for a satellite internet based WIFI mesh installation to provide connectivity to a villiage in the Phillipines with no cellular coverage.


Developed by Okra Solar and Enaccess

Enaccess / Okra Cicada Wifi Communication PCBA

SKU A1740484

Open source Wifi comms module. Part of the 'Cicada' comms module family that includes Wifi, 2G and 3G/4G HW, along with production ready FW

JPY¥3339.54
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy