製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

Energy Shield is a LiPo battery based power shield that keeps your project alive. It keeps its battery charged whenever an available power source exists. It accepts a wide range of power sources, from common solar cells via JST connector and USB via USB port on microcontroller, to 9V and 12V DC adapters via DC Jack on your Arduino. Meanwhile it can not only provide power for your Arduino project, with a standard USB port populated on the shield, it’s also capable of rescuing your mobile electric devices from dying batteries, such as mobile phone, mp3 and tablet.
 
Features
  • Accept wide range of power inputs

  • Overvoltage protection

  • 85%+ high power conversion efficiency

  • Comprehensive LEDs indicators for charging and working status

認証

HSCODE8504909090
USHSCODE8504904100
UPC841454109693
EUHSCODE8543709099
COOCHINA

技術詳細

Technical details

Dimensions95mm x65mm x25mm
WeightG.W 40.5g
BatteryExclude

部品リスト

Part List

Energy Shield1

Energy Shield

SKU 106030000
Energy Shield is a LiPo battery based power shield that keeps your project alive
JPY¥4733.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy