おすすめ
製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

Features

  • Low signal losses
  • Wide range of frequency applications 
  • Reliable quality 
  • Long work expectation

Description

Arrestors are security devices for securing the transceivers from the over-voltage and current induced by bolts of lightning. We strongly recommend that the arrestors are being installed in the external lightning protection system to avoid possible damage to your LoRa devices caused by over-voltage and strong current flow induced by bolts of lightning. 

Applications

Specification

Impedance50 ohm
Frequency Range0-3000 MHz
VSWR≤1.2
Insertion Loss≤0.3 dBi
Nominal DC Spark-Over voltage(100V/µs)230±20%
Maximum impulse Spark-over voltage(1kV/µs)650V
Nominal discharge current(Imax)(8/20µs)20KA
Impulse discharge current(10/1000µs,300times)100A
Connects port N-Male/Female
Working temperature -65C°~+165C°

Part list 

  • 1x arrestors

ドキュメント

認証

HSCODE8535400000
USHSCODE8535400000
UPC
EUHSCODE8471707000
COOCHINA

RF Explorer RFEA-1 External Lightning Arrestor; 3GHz; N Male/Female Connector

SKU 306050590

Arrestors secure your LoRa devices from over-voltage and strong current induced by bolts of lightning. 

JPY¥4733.00
Shipping and duties calculated at checkout.
product.detail.alsoAdd.title
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy