The barometer is a widely used weather instrument that measures atmospheric pressure (also known as air pressure or barometric pressure) -- the weight of the air in the atmosphere. It is one of the basic sensors included in weather stations. Barometers have evolved through the centuries and come in all shapes and sizes. It is also used in more industries than just the weather and climate sectors.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Parameter | Description |
Supply Voltage | 1.8v~3.6v |
Operation Temperature Range | -40℃~85℃ |
Pressure Measurement Range | 300mbar~1200mbar |
Pressure Resolution | 0.02mbar |
Altitude Resolution | 0.2m |
Dimension | 20.4 × 41.8 × 9.7 mm |
Note Change Record
2025/3/31, Update chip is HP206F
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
仕樣
| 寸法 | 140mm x85mm x10.6mm |
| 重さ | G.W 10g |
| バッテリー | なし |
部品リスト
| Grove-バロメーター(高精度) | 1 |
| Grove - ケーブル | 1 |
このGrove-気圧計(高精度)センサーは、気圧、高度計、および温度を検出するHP206C高精度チップを備えています。 超高分解能モードで0.01mbar(0.1m)の超高精度で、300mbar〜1200mbarの範囲の圧力を広く測定できます。