This is the enhanced Grove Pi Hat for Raspberry Pi 2 / 3B / 3B+ / 4 / Zero, represented by Seeed Studio, where it breaks out all the pins and power of the board to produce 15 multi-function Grove ports and led out the compatible Pi 24-Pin GPIO, SWD debug interface. With its convenient feature and the entire Grove system supported, it will be your good assistant when you try to start your projects with Raspberry Pi.
Powered by the MM32F031F6P6 chip, the 15 onboard Grove connectors are designed as 3*I2C, 1*UART communication ports,1* PWM port, and 4*Analog with 6*Digital transmitted ports, where it supports more than 60 related Grove modules. This Pi Hat also comes up with the Raspberry Pi compatible 24-Pin GPIO and the SWD debug interface for further usage at the same time without pulling out.
Grove is an electronic component ecosystem launched by Seeed Studio where it assembles actuators, displays, sensors, wireless modules and other units, more than 300 in the total count, all sharing the same Grove data transmitted cable.
Parameter |
Description |
MCU |
MM32F031F6P6 |
Operating Voltage |
3.3V |
Dimensions |
55mm x65mm x20mm |
Weight |
G.W 24.5g |
Battery |
Exclude |
Note
Please note that this product includes variants with two different chips, which require modification of the I2C address depending on the chip used. The I2C address for STM32 is 0x04, and for MM32 it is 0x08.商品詳細
| 寸法 | 55mm x65mm x20mm |
| 重さ | G.W 24.5g |
| バッテリー | 含まない |
| 動作電圧 | 3.3V |
| MCU | SMT32 |
部品リスト
| Grove Base Hat for Raspberry Pi | 1 |
Raspberry Pi専用の多種類なポート(Digital/Analog/I2C/PWM/UART)を備えたGrove Base Hatです。Build-in MCU搭載、Raspberry Pi用12-bit 8 channelも利用できます。Grove Pi+と比べ、データ変換の場合にATMEGAチップを使用していないため、より高速に運行できます。