製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

Grove- Piezo Vibration Sensor is suitable for measurements of flexibility, vibration, impact and touch. The module is based on PZT film sensor LDT0-028. When the sensor moves back and forth, a certain voltage will be created by the voltage comparator inside of it.


Therefore, outputs high & low levels. In spite of the fact that it has a high receptivity for strong impacts, a wide dynamic range (0.001Hz~1000MHz) also guarantees excellent measuring performance. Finally, you can adjust its sensitivity by adjusting the potentiometer with a screw.


Features

  • Standard grove socket

  • Wide dynamic range:0.001Hz~1000MHz

  • Adjustable sensitivity

  • High receptivity for strong impact


Applications

  • Vibration Sensing in Washing Machine

  • Low Power Wake-up Switch

  • Low-Cost Vibration Sensing

  • Car Alarms

  • Body Movement

  • Security Systems

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

認証

HSCODE9031900090
USHSCODE9031902100
UPC841454107842
EUHSCODE9013101000
COOCHINA

技術詳細

Technical details

Dimensions40mm x20mm x11.5mm
WeightG.W 12g
BatteryExclude

部品リスト

Part List

Grove - Piezo Vibration Sensor1

Grove - Piezo Vibration Sensor

SKU 101020031

Capable of withstand strong impact Wide dynamic range from 0.001Hz to 1000MHz Adjustable sensitivity Cost effective Grove connector compatible

JPY¥1093.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy