製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • High availability suitable for project needs: ± 20% resistance tolerance, and 300 degrees Angular range with a linear change in value 
  • Perfectly compatible with both Arduino and Raspberry Pi:  0-5V analog output and 10k ohms resistance.
  • Plug and use: Grove connector design.
  • Starter friendly: Clear documentation and guide provided.

    The potentiometer is also known as a potmeter or Pot, it consists of a resistive element called the track and a sliding contact called the wiper internally where end terminals are attached to the resistive element.

    Grove - Rotary Angle Sensor, this potentiometer twig produces analog output between 0 and Vcc (5V DC with Seeeduino) on its D1 connector. The D2 connector is not used. The angular range is 300 degrees with a linear change in value. The resistance value is 10k ohms, perfect for Arduino use. This may also be known as a rotary angle sensor.

    Grove - Rotary Angle Sensor is compatible with both Arduino and Raspberry Pi. Please use a Base Shield V2 to connect it with your Arduino boards and use a Base HAT for Raspberry Pi to connect with your Raspberry Pi.

    We also provide Grove - Rotary Angle Sensor(P). "P" is for "panel mount" in this product. It is the sister version of Grove - Rotary Angle Sensor. They are identical except the Grove connecter is moved to the back so that you can easily use it as a neat and wire-free human interface device.

仕様

Dimensions130mm x90mm x19.5mm
WeightG.W 10g
BatteryExclude

ハードウェア概要

用途

  • Grove-based analog Input  
  • Arduino project
  • Raspberry PI project
  • Maker education

認証

HSCODE9031900090
USHSCODE9031902100
UPC841454107750
EUHSCODE9013101000
COOCHINA

技術詳細

技術情報

寸法130mm x90mm x19.5mm
重さG.W 10g
バッテリ含まれない

部品リスト

パッケージ内容

Grove - Rotary Angle Sensor1

Grove 回転角センサ - Grove Rotary Angle Sensor

SKU 101020017

ポテンショメータのTwigは、D1コネクタで0〜Vcc(Seeeduinoで5V DC)のアナログ出力を生成します。回転角センサーとしても知られています。

JPY¥507.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy