製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

This DIY magnetic connector is intended to be used together with the 1.2mm(±0.1mm) PCB board and any Grove Zero modules. 3-sided magnetic attraction enables it to make a flexible connection. It's ideal for smart wearable devices and power toys that have magnetic connections.

 

Feature

  • Strong Magnetic Attraction: Uses a powerful N52 magnet 
  • Flexible connection: 3-sided magnetic attraction 
  • Robust Mechanical Behavior: Drops from a height of 1m and will not break or fall off of the PCB board
  • Small-Design: 28.5*9.5*8mm, perfect for wearable devices
  • Production Compliance: RoHS, UL94V-0, and EN71 toy testing standard compliant

 

Description

Magnetic connectors are widely used in electronic devices nowadays, which are mainly composed of pogo pins and magnets. It enables the magnetic connection of one or more Grove-zero modules with the included mainboard and battery module, then you can implement a lot of your exciting and fun projects!

If you love smart wearable devices, smart home devices, or even power toys that have magnetic connections, you can now make something cool with these connectors easily!

This magnetic connector is intended to be used together with the 1.2mm(±0.1mm) PCB board. There are eleven 1.5mm spaced contact pogo pins and it uses N52 strong magnet to make sure its powerful mechanical behavior. The 3-sided magnetic attraction of 0.5kg Min enables it to make a flexible connection. The pull-out force of the connector from a PCB board is 1Kg Min, so it will not break or fall off of the PCB board even if drops from a height of 1m. It has a 12V voltage and 1A current, 100MΩ insulation resistance, and 50mΩ contact resistance. Furthermore, this connector is RoHS, UL94V-0, and EN71 toy testing standard compliant.

Bring the two halves together and the embedded magnets attract, making a firm connection and assuring that all the pogos make contact. To provide a more smoothed learning experience for beginners, we have prepared a Grove Zero Starter Kit V2.0, this kit includes 9 Grove zero modules and is designed for kids who are beginners to graphical programming and robotics.

 

Specification 

TerminalPhosphor bronze C5210R-H, T=0.15
Plastic bodyPBT 30% G.F
MagnetN52
3-sided magnetic attraction0.5kg Min
Pull our force from the PCB board1kg Min
Voltage12V
Current1A
Insulation resistance100MΩ
Contact resistance50mΩ
Buckle Strength≥2Kg

Application

  • Smart wearable devices
  • Smart home
  • Medical equipment, automation, and industrial equipment
  • 3C consumer products
  • Automotive, in-vehicle navigation

Partlist

magnetic connector1

 

 

Raise your customized Grove magnetic connector projects for FREE with Seeed Fusion

If you have an interesting concept or idea using Grove magnetic connector, we will be happy to share it with the community. Meanwhile, suppose you have mass production requirements (over 1000 units) based on these magnetic connectors. In that case, you can get the Grove magnetic connector for only US$0.90 with the Seeed Fusion PCB Assembly service and take advantage of the OPL. Find out more.

 

 

 

 

認証

HSCODE/
USHSCODE8536904000
UPC
EUHSCODE8536909500
COOCHINA

DIY magnetic connector-3 sided magnetic attraction with eleven 1.5mm spaced pins

SKU 320990444

This DIY magnetic connector is intended to be used together with the 1.2mm(±0.1mm) PCB board and any Grove Zero modules. 3-sided magnetic attraction enables it to make a flexible connection. It's ideal for smart wearable devices and power toys that have magnetic connections.

 

JPY¥618.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy