About SenseCAP
Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), and API for device & data management. SenseCAP supports different communication protocols, such as LoRa, 2G, 4G, NB-IoT, and more.
Note
Please send email to sensecap[at]seeed[dot]cc to request any technological support for this product.
Note
Please choose the corresponding frequency according to regional regulation.
SenseCAP mobile APP and SenseCAP Portal are provided to enable easy and efficient provisioning and management of devices & data at scale.
SenseCAP API is provided to access data and devices for further development.
Here is a collection of SenseCAP LoRaWAN sensors for you to use with SenseCAP LoRaWAN Gateway seamlessly without extra workload for provisioning. It only takes you a few minutes to set up with this instruction.
If you want to add other LoRaWAN sensors, no problem at all. Please kindly refer to this document to connect any LoRaWAN sensors to SenseCAP LoRaWAN Gateway.
| General Parameters | |
|---|---|
| Product Model | LoRa-G-915-E/4G |
| CPU | TI AM3358 Cortex-A8 1GHz |
| System | Linux Debian |
| RAM | DDR3 512MB |
| Memory | 8GB eMMC |
| Channel Plan | 902~928MHz |
| LoRa Power Output | 25dBm |
| LoRa Sensitivity | -139dBm (SF12BW125) |
| Ethernet | 100Mbps FE (RJ-45) |
| 4G Band | LTE-FDD: B1/B2/B3/B4/B5/B7/B8/B12/B13/B18/B19/B20/B25/B26/B28 LTE-TDD: B38/B39/B40/B41 WCDMA: B1/B2/B4/B5/B6/B8/B19 GSM: 850/900/1800/1900MHz |
| 4G Features | Support non-CA Cat 4 FDD and TDD LTE-FDD: Max 150Mbps (DL), Max 50Mbps (UL) LTE-TDD: Max 130Mbps (DL), Max 30Mbps (UL) |
| UMTS Features | Support 3GPP R8 DC-HSDPA, HSPA+, HSDPA, HSUPA and WCDMA DC-HSDPA: Max 42Mbps (DL) HSUPA: Max 5.76Mbps (UL) WCDMA: Max 384Kbps (DL), Max 384Kbps (UL) |
| LoRa Antenna | 2.5dBi gain / Vertical polarization / Omni-directional / SMA-J connector |
| 4G Antenna | 0-4dBi gain / Linear polarization / Omnidirectional / SMA-J connector |
| LED Indicator | Indicating network condition (online/ offline) |
| Grounding | Reserved 1 screw hole for GND |
| Power Consumption | 3.6W |
| Power Supply | DC 12V/2A |
| IP Rating | IP66 |
| UV Resistance | anti-aging (from rain/sun exposure): UL746C F1 |
| Enclosure Material | PC |
| Operating Temperature | -40 ℃ to +70 ℃ |
| Operating Humidity | 0 to 100 %RH (non-condensing) |
| Installation Method | Wall or pole mounting |
| Device Weight | 777g |
| Device Dimensions | 256mm * 160mm * 81mm |
| Certification | CE, FCC, RoHS |
| Part List | ||
|---|---|---|
| 1 | LoRa Gateway | x1 |
| 2 | LoRa Antenna | x1 |
| 3 | 4G Antenna | x1 |
| 4 | Allen Hex Key | x1 |
| 5 | Mounts | x4 |
| 6 | Power Adapter | x1 |
| 7 | Power Extension Cable (5M) | x1 |
| 8 | Zip Ties | x2 |
| 9 | M5 Self-drilling Screws | x8 |
| *Optional Antenna | ||
|---|---|---|
| 1 | LoRa Fiberglass Omni Antenna | x1 |
| 2 | Antenna Lightning Protector | x1 |
| 3 | LoRa Antenna Brackets | x1 |
SenseCAP Gateway - LoRaWAN is an IP66 industrial grade outdoor product, supports an extended operating temperature range, making it applicable for low-power consumption, long-range data collection IoT scenarios like smart farming.