製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Price Adjustment Notice:

Due to increased tariffs affecting the core component costs, we have adjusted our retail prices for this product accordingly from April 29, 2025. We remain committed to maintaining the product quality and appreciate your continued support.

  • Chord Selector Buttons: Equipped with 21 main chord buttons, users can easily select major, minor, and 7th chords through simple button combinations and create complex harmonies effortlessly.
  • Harp Touch Zone: The harp touch zone is divided into 12 sections, enabling users to trigger different notes by touching different parts, creating rich musical expressions similar to a harp.
  • Built-In and Custom Presets: The minichord comes with 12 internal presets and supports custom presets, providing users with endless possibilities for creative music-making.
  • Powerful MIDI Support: With USB connectivity, the minichord functions as a MIDI instrument, compatible with various music software, enabling seamless music production and performance.
  • Fully Open-Source Project: The minichord is a fully open-source musical device, allowing users to access, modify, and share its source code and design freely, promoting innovation and customization.

仕様

Processor

ARM Cortex-M7 at 600 MHz

Battery

1000mAh Li-poly battery

Outputs

3.5mm Audio Jack

Micro-USB charging and data port

Buttons

Main chord buttons×21

"sharp" button×1

Rythm mode button×1

Preset selection buttons×2

Indicators

Preset selection indicator×1

Rythm mode indicator×1

Potentiometers

Potentiometer×3

Dimensions

182mm x 97mm x 30mm

ハードウェア概要

Note Change Record

2025/6/19, Remove the Micro-USB to USB A data cable.

用途

  • Music Composition
  • Live Performances
  • Music Education
  • Sound Design
  • Creative Jams
  • Rapid Prototyping of Musical Ideas

認証

HSCODE9503008900
USHSCODE9503000090
UPC
EUHSCODE9023001000
COOCHINA

部品リスト

Minichord (assembled)

x1

Minichord Synthesizer

SKU 114993647

The minichord is an innovative musical device designed for all musicians. It features 21 chord selector buttons for easy chord selection, a unique harp touch zone for triggering different notes, and supports custom presets for endless music creation possibilities. It also functions as a MIDI instrument via USB connection. Most importantly, the minichord is a fully open-source project, allowing users to freely access, modify, and share its source code and design.This product is a co-create collaboration with Seeed Studio and Benjamin Poilve.

JPY¥26749.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy