おすすめ
製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Compatible Raspberry Pi Camera: 5 megapixel OV5647 light-sensitive chip and fisheye lens equipped, presents 2592 x 1944 active array size, supporting Raspberry Pi 3B / 3B+ / 4
  • Wider Field of View: Benefits from Fisheye Lens to achieve 67 FOV for more sense area capture
  • Extended Visual Scenarios: Support IR fill light suitable for more lack visibility situations
  • On-module 4 Screw Holes: Convenient for attachment to surveil a large landscape
  • Adjustable 3.6mm Focus Length Lens

This Camera Module benefits from Fisheye Lens to achieve 67 Field of View and utilizes the OV5647 sensor to reach a 2592 x 1922 active array size. It can also support IR Fill Light for extended night visual scenarios. The module supports Raspberry Pi 3B+4B. You can adjust its focal length and mount it on the wall with 4 screw holes. It is suitable for large-space camera shooting and perfect for high-quality large landscape surveillance.

The Fisheye Len, as one important part of this camera module, is producing visual distortion, projecting a characteristic convex appearance, displayed on the hemispherical screens. That is, it offers a much wider field of view capturing function to the Raspberry Pi compared to the Rectilinear Len.

The main function of a Fill Light is to provide auxiliary light when shooting under the condition of lack of light, so as to obtain reasonable picture materials. The camera module supports IR (Infrared Radiation) Fill Light and it provides a clearer night vision image. It also comes with adjustable focus length and on-module 4 screw holes, which can be placed on the top of the wall, helping you to surveil any unusual activity or movement on your property, surround by the dark.

Please note that the OV5647-67 FOV Camera module support IR but needs to get an external IR(infrared) Camera

If you want to capture more specific or higher vision detail, we recommend other cameras, for example:

仕様

 

Parameters 

 

Official Camera Module v1

 

OV5647- 62 FOV Camera module

 

OV5647-67 FOV Camera module

 

OV5647-160 FOV Camera module

 

Still resolution

 

5 Megapixels

 

5 Megapixels

 

5 Megapixels

 

5 Megapixels

 

FOV

 

-

 

62

 

67

 

160

 

Video modes

 

1080p@30fps

720p@60fps

 

1080p@30fps

720p@60fps

 

1080p@30fps

720p@60fps

 

1080p@30fps

720p@60fps

 

Sensor

 

OV5647

 

OV5647

 

OV5647

 

OV 5647

 

Sensor Resolution

 

2592 × 1944 pixels

 

2592 × 1944 pixels

 

2592 × 1944 pixels

 

2592 x 1944 pixels

 

Pixel Size

 

1.4 µm x 1.4 µm

 

1.4 µm x 1.4 µm

 

1.4 µm x 1.4 µm

 

1.4 µm x 1.4 µm

 

Focal Length

 

3.60 mm +/- 0.01

 

3.4 mm(adjustable)

 

3.6 mm (adjustable)

 

3.15 mm (adjustable)

 

Focal Ratio (F-Stop)

 

2.9

 

2.8

 

2.0

 

2.35

 

Power Supply

 

-

 

3.3 V (Pin 15)

 

3.3 V (Pin 15)

 

3.3 V (Pin 15)

 

Hardware Support

 

Raspberry Pi A+ / B / B+ / 2

 

Raspberry Pi 3B / 3B+ / 4

 

Raspberry Pi 3B / 3B+ / 4

 

Raspberry Pi 3B / 3B+ / 4

 

Operating Temp

 

-

 

-20°C to 70°C

 

-20°C to 70°C

 

-20°C to 70°C

 

CMOS Size

 

1/4 inch

 

1/4 inch

 

1/4 inch

 

1/4 inch

 

Size

 

25 × 24 × 9 mm

 

25 x 23 x 9mm

 

38 x 38 x 18.4mm

(excluding lens)

 

25mm × 24mm ×18±0.5mm

用途

  • Night Surveillance
  • Large Landscape Camera Shooting

ドキュメント

認証

HSCODE8525891900
USHSCODE8525895050
UPC
EUHSCODE8517600000
COOCHINA

OV5647-67 FOV IR Camera module for Raspberry Pi 3B+4B, suitable for large or night landscape surveillance

SKU 114110129

This camera module benefits from Fisheye Lens to achieve 67 Field of View, utilizing the OV5647 sensor to reach 2592 x 1944 active array size image show, supporting Raspberry Pi 3B+4B. It can attach with IR Fill Light, and includes an on-module 4 screw holes and an adjustable 3.6mm focus length lens, all of which make it suitable for large spaces camera shooting, perfect for high-quality large landscape surveillance.

USD$9.90
Shipping and duties calculated at checkout.
product.detail.alsoAdd.title
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy