Piunora is a compact, easy-to-use development board for electronics prototyping with Linux. It has a familiar form factor, legible pin labels, and a design that's well suited to space-constrained applications. As a carrier board for the Raspberry Pi Compute Module 4 (CM4), Piunora is essentially a tiny version of the Raspberry Pi 4 Single Board Computer (SBC) with added flexibility to accommodate custom form factors.
In a limited space, the board has been designed to pack with powerful peripherals for rapid prototyping and embedded machine-learning applications. Piunora is open hardware that both the design files and the software will be published by the time of shipment.
It includes an HDMI port, camera-input connectors, and PCI-e support, all of which are not present on a standard Raspberry Pi 4. The M.2 B-Key port on the rear of the board is not only useful for SSD storage, but it can also host a diverse range of PCI-e expansion boards. It's worth noting that, Piunora is open hardware, fully compatible with Raspberry Pi CM4, as long as that software accounts for the hardware peripherals in use. It allows you to utilize the huge collection of existing drivers for the ecosystem and enables you to develop embedded applications using Piunora as easily as possible.
Piunora is an ideal solution for working with Electronics, where it contains Adafruit and SparkFun developed Qwiic/StEMma-Qt compatible connectors to connect hundreds of high-end sensors quickly and easily through daisy-chain IIC devices via Python. The board includes a Type-C port that can support a power supply and USB 2.0 data transmitting. It consumes less power than the full-featured Raspberry Pi 4 and it can directly be programmed by CircuitPython through a compatibility layer - Adafruit Blinka on Linux SBCs. Additionally, there is an M.2 connector that it provides a perfect interface for a more compact style of add-on board which means it can be utilized to develop a simple, space-efficient, USB-enabled MCU solution.
Piunora | ||||
Processor | CM4 (BCM2711 Quad Core 1.5 GHz) | BCM2711 Quad Core 1.5 GHz | CM4 (BCM2711 Quad-Core 1.5GHz) | BCM2835 Single Core 1GHz |
Full-Size HDMI | Yes | No (micro HDMI) | Yes | No (mini HDMI) |
Full-Size Camera Connector | Yes | Yes | No (needs Adapter) | No (needs Adapter, only 1080p) |
Ethernet | No | Yes | Yes | No |
PCI-e M.2 | Yes | No | No (PCI-e 1x slot) | No |
USB-C w/ both Power & Data | Yes | Yes | No | No |
USB-A Host Port | Yes 1x | Yes 4x | Yes 2x | No |
USB 3.0 | No | Yes | No | No |
I²C Qwiic/Stemma QT Connector | Yes | No | No | No |
User RGB LED | Yes | No | No | No |
User Button | Yes 2x | No | No | No |
Pin Legends on board | Yes (Front & Back) | No | No | No |
Pin headers | Yes | Yes | Yes | No |
eMMC Storage option | Yes | No | Yes | No |
Upgradable | Yes | No | Yes | No |
Power consumption (w/ WiFi) | ~250mA idle | ~540mA idle | ~290mA | ~130mA idle |
Size | 70 x 53 x 8 - 13 mm | 88 x 59 x 20 mm | 160 x 90 x 20 mm | 66 x 30.5 x 5 mm |
Cost | $39 (+$25 for CM4) | $30+ | $35 (+$25 for CM4) | $5 |
| Piunora Raspberry Pi CM4 | x1 |
Piunora is a compact, easy-to-use development board packed with powerful peripherals including an M.2 B-Key connector and a full-sized HDMI 2.0 port. Programmed with Linux and compatible with Raspberry Pi CM4, it is an ideal solution for space-constrained applications and electronics prototyping.