OpenClaw OpenClaw
⌘ K
Loading...

Power Cable-F R/A to F R/A-200mm - for reBot Arm B601-RS

The Power Cable-F R/A to F R/A-200mm is a custom power and communication cable measuring 200 ± 15mm in length. It is equipped with two XT30 (2+2)-F-R/A connectors with gold-plated terminals. The internal wiring consists of high-quality 3239 14AWG and 26AWG silicone wires, supporting an extreme operating temperature range of -60°C to +150°C. The cable is externally protected by a high-performance black PET braided sleeve, constructed with 48-carrier, 3-strand (0.2mm monofilament) weaving for excellent abrasion resistance and flexibility. It is an ideal wiring harness solution for robotics and automation applications.
¥1,267.00
In stock
  • 10+: ¥1,203.00
-
+
Product Details
Wiki & Learn
Reviews