Chipset | RTL8822CE - CG |
WLAN Standards | IEEE802.11a/b/g/n/ac |
BT Specification | Bluetooth Core Specification v5.0/4.2/2.1 |
Host Interface | PCI Express 2.1 for WLAN & USB2.0 FS for Bluetooth |
Antenna | Connect to the external antennas through MHF4 connector |
Dimension | M.2, 30*22*2.15mm (L*W*H) |
Power Supply | DC 3.3V±0.2V @ 1000mA (Max) |
Operation Temperature | -20°C to +70°C |
Operation Humidity | 10% to 95% RH (Non - Condensing) |
Antenna Parameters | Details | |
Frequency Bands, MHz | 2400 - 2500 | 5100 - 7000 |
VSWR (Max) | 3.0:1 | 3.0:1 |
Peak Gain, dBi (Typ) | Up to 2.35@2500MHz | Up to 1.66@5580MHz |
Nominal Impedance | 50 Ω | 50 Ω |
Max Power (ambient temp of 25°C) | 10 Watts | 10 Watts |
Azimuth Beam Width (deg) | Omnidirectional | Omnidirectional |
Polarization | Linear | Linear |
Radome | PC, Black | PC, Black |
Storage Temperature Range (°C) | -40 °C to +85 °C | -40 °C to +85 °C |
Operational Temperature Range (°C) | -30 °C to +80 °C | -30 °C to +80 °C |
Coaxial Cabel Parameters | Details | |
Electrical | Frequency Range | DC - 6GHZ |
Nominal Impedance | 50 Ohm | |
Working Voltage | 335 V MAX. | |
Proof Voltage | 750V | |
VSWR | 1.4 MAX. | |
Mechanical | Torsional | 15IN - 1LBS MIN. |
Pluggable | 500 | |
Environmental | Operating Temperature Range | - 55°C TO + 125°C |
Salt Spray | 48 Hours | |
RoHS Compliant | Compliant | |
REACH Compliant | Compliant | |
Wireless-RTL8822CE | x1 |
Antenna | x2 |
Connector and Cable | x2 |
The RTL8822CE is a compact Dual-band WLAN+Bluetooth Combo M.2 Card that integrates a 2T2R Dual-band WLAN subsystem with PCI Express controllers and a Bluetooth v5.0 subsystem with USB support. Compatible with IEEE 802.11 a/b/g/n/ac standards, it delivers a maximum PHY rate of up to 867 Mbps and supports Bluetooth dual mode (v5.0/v4.2/v2.1). Ideal for high-performance wireless and Bluetooth connectivity for using with embedded devices such as reComputer J4012.