製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Raspberry Pi Fifth Flagship Development Computer: Feature a 64-bit quad-core Arm Cortex-A76 processor running at 2.4GHz, using silicon built in-house at Raspberry Pi, offering a step change in peripheral performance and functionality
  • Significant Graphics Capability: Equip an 800MHz VideoCore VII GPU and deliver better graphics performance, suitable for multimedia applications, gaming, and graphics-intensive tasks
  • State-of-the-Art Camera Support: Built with the dedicated dual 4-lane 1Gbps MIPI DSI/CSI connectors, tripling total bandwidth, and supporting any combination of up to two cameras or displays
  • Versatile Connectivities: Offer Gigabit Ethernet and a PCIe interface, along with dual-band Wi-Fi and Bluetooth 5.0/BLE wireless capability
  • Enhanced Peripherals: Provide 1x UART connector, 1x microSD card slot supporting high-speed, 2x USB.0 3.0 supporting sync 5Gbps operation, 2x USB2.0 ports ports, 1x RTC, 2x 4Kp60 display output with HDR support

Ready to scale beyond prototypes? Check our reComputer AI Series. 26 TOPS of raw AI performance empowered by Hailo, RPi 5's latest architecture, professional-grade performance, prototype-friendly price ($249), and plug-and-play simplicity.

仕様

Parameters

Description

CPU

2.4GHz quad-core 64-bit Arm Cortex-A76 CPU, with cryptography extensions, 512KB per-core L2 caches, and a 2MB shared L3 cache

GPU

VideoCore VII GPU, supporting OpenGL ES 3.1, Vulkan 1.2

Display Output

Dual 4Kp60 HDMI® display output with HDR support

Video Decoder

4Kp60 HEVC decoder

RAM

2GB LPDDR4X-4267 SDRAM

Wi-Fi

Dual-band 802.11ac Wi-Fi®

Bluetooth

Bluetooth 5.0/ Bluetooth Low Energy (BLE)

Storage

microSD card slot, with support for high-speed SDR104 mode

Power Button

On/Off included

USB Ports

2 × USB 3.0 ports, supporting simultaneous 5Gbps operation

2 × USB 2.0 ports

Ethernet

Gigabit Ethernet, with PoE+ support (requires separate PoE+ HAT)

Camera/Display

2 × 4-lane MIPI camera/display transceivers

PCIe Interface

PCIe 2.0 x1 interface for fast peripherals (requires separate M.2 HAT or other adapter)

Power

5V/5A DC power via USB-C, with Power Delivery support

Raspberry Pi Header

Raspberry Pi standard 40-pin header

Real-time Clock (RTC)

Powered from external battery

ハードウェア概要

用途

Raspberry Pi 5 Smart Home Hub

Home Assistant is a free and open-source smart home hub that centralizes home automation. It ensures security and reliability by operating independently from remote servers or the internet. Expand its capabilities with Home Assistant Cloud, enabling remote control via voice assistants, with full encryption.

The installation method is smooth, direct and simple.

  • PC alternatives
  • Multimedia Center
  • Console
  • Education and Learning Tools
  • Smart Home Systems
  • Sensor Network
  • Remote Monitoring
  • Industrial Automation
  • Embedded Systems Development

認証

HSCODE8471504090
USHSCODE8517180050
UPC
EUHSCODE8471800000
COOJapan

部品リスト

Raspberry Pi 5 2GB

x1

FAQ

A: Power consumption varies by model and workload. Older Raspberry Pi models consume less power and are suitable for lightweight projects, while newer models offer higher performance with increased power requirements. Raspberry Pi 4 typically runs well on a 5V/3A power supply, whereas Raspberry Pi 5 requires more power, especially under load, and is recommended to use a 5V/5A USB-C power supply to ensure stable operation when running demanding applications or connecting external devices. This blog explains Raspberry Pi power requirements and how to choose the right power supply: https://www.seeedstudio.com/blog/2025/12/01/raspberry-pi-power-supply-guide/
A: Based on current pricing for the 8GB models, Raspberry Pi 5 costs USD 125.00, while Raspberry Pi 4 costs USD 115.00. Raspberry Pi 5 is also available in other memory options: 1GB – USD 45.00, 2GB – USD 65.00, 4GB – USD 85.00, and 16GB – USD 205.00.
A: The right Raspberry Pi model depends on your project’s needs, graphics requirements, and peripheral usage. Raspberry Pi 5 is the recommended choice for most projects, featuring a faster CPU and GPU, improved graphics, and better peripheral support. It’s well suited for demanding projects such as multimedia systems, gaming, AI applications, and more complex industrial use cases. Raspberry Pi 4 remains a solid and reliable choice, offering strong performance and wide compatibility with existing projects and accessories. It works well for everyday projects like home servers, IoT applications, and light desktop use.
A: Yes. Raspberry Pi is a popular and practical option for building a DIY NAS, and Raspberry Pi 5 is especially well suited. It’s affordable, power-efficient, and highly flexible, making it suitable for running 24/7. You can customize the system with different operating systems and NAS software, and there’s strong community support to help you get started. For a more detailed guide, you can refer to this blog: https://www.seeedstudio.com/blog/2024/08/06/raspberry-pi-5-nas/
A: If you’re new to Raspberry Pi, Raspberry Pi 5 is a great starting point. Some beginner-friendly projects include using it as a desktop PC, building a simple home NAS, controlling RGB LED lights, creating a retro gaming console, or setting it up as a Wi-Fi extender. These projects are easy to follow and help you learn both software and hardware basics.  Read this blog to explore more beginner-friendly Raspberry Pi projects: https://www.seeedstudio.com/blog/2024/06/03/raspberry-pi-5-projects/
A: Raspberry Pi 5 delivers a significant performance upgrade over Raspberry Pi 4, featuring a faster quad-core 64-bit Arm Cortex-A76 CPU (up to ~2.4 GHz). This makes it better suited for running multiple home automation services simultaneously, such as Home Assistant, cameras, and local automation logic. With improved USB, dual 4K HDMI output, and PCIe expansion support, Raspberry Pi 5 is ideal for more demanding and scalable smart home setups.

Raspberry Pi 5 2GB

SKU 102111005

Raspberry Pi Fifth Flagship Development Computer is assembled with a powerful 2.4GHz 64-bit quad-core Arm processor and an 800MHz VideoCore VII GPU for impressive graphics. It offers advanced camera support, versatile connectivity, and enhanced peripherals, perfect for multimedia, gaming, and industrial tasks.

Model
RAM
Type
JPY¥13493.00
廃番
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy