OpenClaw OpenClaw
⌘ K
Loading...

Raspberry Pi Compute Module 5 IO Case

SKU
114993531
Rating:
100 % of 100

The IO Case has slots to enable the connection of cameras or DSI displays, and includes a built-in controllable fan to support thermal regulation for higher-power applications. Cut-outs in the side of the case allow access to HDMI, Ethernet, USB-A, and USB-C (power in) connectors and to the SD card slot, and there is a mounting hole for an external wireless/Bluetooth antenna.

¥2,370.00
In stock
-
+
Product Details
Wiki & Learn
Reviews