製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note: 

Compute Module 5 (CM5) in stock!

Seeed Studio will offer the full range of CM5 variants. If you have any inquiries or would like to discuss your specific requirements for other models, please contact us at [email protected].Part number nomenclature

Raspberry Pi Compute Module 5 is a powerful system on module that delivers the performance of Raspberry Pi 5 in a compact form factor, making it ideal for embedded applications.

Similar the Compute Module 4 (CM4), the CM5 offers a range of options for eMMC storage(from 0GB, 16GB, 32GB, and now 64GB) and SDRAM (2GB, 4GB, 8GB, and now 16GB), as well as both wireless and non-wireless versions.

 

  • New processor: Upgraded from CM4 CPU model BCCM2711, quad-core Arm Cortex-A72, 1.5GHz to CM5 CPU model BCCM2712, quad-core Arm Cortex-A76, 2.4GHz.
  • New manufacturing process: Enhanced from CM4's 28nm to CM5's 16nm
  • Higher memory speed: Improved from CM4 LPDDR4-3200 to CM5 LPDDR4-4267
  • More memory options: Includes versions with 16GB SDRAM and 64GB eMMC flash memory
  • More powerful video output: CM5 supports dual 4K60P output and HDR
  • Stronger power supply: CM5's power interface has been upgraded from 5V3A to 5V5A, supporting the PD protocol
  • Extensive I/O interfaces: Including PCIe 2.0, USB 3.0, MIPI DSI/CSI-2, and up to 30 GPIOs supporting various protocols (UART, I2C, SPI, etc.).
  • GPU upgraded from CM4's 600MHz VideoCore VI to CM5's 800MHz VideoCore VII
  • CM5 supports 4Kp60 HEVC decoder and OpenGL ES 3.1, Vulkan 1.2

仕様

Specification

Raspberry Pi Compute Module 5

Processor

Broadcom BCM2712 quad-core Arm Cortex-A76 (Armv8) SoC @ 2.4GHz

Memory

8GB LPDDR4

Storage

32GB eMMC

Wireless

/

Ethernet

Onboard Gigabit Ethernet PHY supporting IEEE1588

USB

1 × USB 2.0 port (high speed)

2 × USB 3.0 ports, supporting simultaneous 5Gbps operation

PCIe

1 × PCIe x1 root complex, Gen 2 (5Gbps)

GPIO

Up to 30 × GPIO supporting either 1.8V or 3.3V signalling

and peripheral options:

● Up to 5 × UART

● Up to 5 × I2C

● Up to 5 × SPI

● 1 × SDIO interface

● 1 × DPI (parallel RGB display)

● 1 × I2S

● Up to 4 × PWM channels

● Up to 3 × GPCLK outputs

Video

2 × HDMI 2.0 ports

(supports up to 4Kp60 on both ports simultaneously)

2 × 4-lane MIPI ports

supporting both DSI (display port) and CSI-2 (camera port)

Multimedia

4Kp60 HEVC decoder

OpenGL ES 3.1 graphics, Vulkan 1.2

1 × SDIO 2.0 (CM5 Lite)

Input power

Single +5V PSU input supports USB PD for up to 5A @ 5V

Operating temperature

20°C to +85°C

MTBF Ground Benign

143 000 hours (168 000 hours CM5 Lite)

Dimensions

55 mm × 40 mm x 4.7 mm

Production lifetime

Raspberry Pi Compute Module 5 will remain in production

until at least January 2036

Compliance

For a full list of local and regional product approvals, please

visit pip.raspberrypi.com

Model selection reference form

Model

Wireless

RAM

eMMC storage

CM5

1 = Yes

0 = No

01 = 1GB

02 = 2GB

04 = 4GB

08 = 8GB

16 = 16GB

000 = None(Lite)

008 = 8GB

016 = 16GB

032 = 32GB

064 = 64GB

CM5 Product List

Part Number

Wireless

RAM

eMMC

Price

SKU

CM5002000

No

2GB

0GB (Lite)

$45

102111058

CM5002016

16GB

$50

102111059

CM5002032

32GB

$55

102111060

CM5002064

64GB

$60

102111061

CM5004000

4GB

0GB (Lite)

$55

102111062

CM5004016

16GB

$60

102111063

CM5004032

32GB

$65

102111064

CM5004064

64GB

$70

102111065

CM5008000

8GB

0GB (Lite)

$75

102111066

CM5008016

16GB

$80

102111067

CM5008032

32GB

$85

102111068

CM5008064

64GB

$90

102111069

CM5016000

16GB

0GB (Lite)

$115

102111070

CM5016016

16GB

$120

102111071

CM5016032

32GB

$125

102111072

CM5016064

64GB

$130

102111073

CM5102000

Yes

2GB

0GB (Lite)

$50

102111074

CM5102016

16GB

$55

102111075

CM5102032

32GB

$60

102111076

CM5102064

64GB

$65

102111077

CM5104000

4GB

0GB (Lite)

$60

102111078

CM5104016

16GB

$65

102111038

CM5104032

32GB

$70

101110141

CM5104064

64GB

$75

102111079

CM5108000

8GB

0GB (Lite)

$80

102111080

CM5108016

16GB

$85

102111081

CM5108032

32GB

$90

101110142

CM5108064

64GB

$95

102111082

CM5116000

16GB

0GB (Lite)

$120

102111083

CM5116016

16GB

$125

102111084

CM5116032

32GB

$130

102111085

CM5116064

64GB

$135

102111086

Raspberry Pi Compute Module 5 Development Kit

We also sell the official compete development kit for the Raspberry Pi Compute Module 5,

providing all products required to allow an engineer to start a design “out of the box”.

For more details, please click here: Raspberry Pi Compute Module 5 Development Kit

ハードウェア概要

Dimensions

Note:

All dimensions in mm

All dimensions are approximate and for reference purposes only

The dimensions shown should not be used for producing production data

The dimensions are subject to part and manufacturing tolerances

Dimensions may be subject to change

認証

HSCODE8473309000
USHSCODE8473309100
UPC
EUHSCODE8473308000
COOUNITED KINGDOM

部品リスト

Raspberry Pi Compute Module 5 - 8GB RAM, 32GB eMMC

x1

Raspberry Pi Compute Module 5 - 8GB RAM, 32GB eMMC (CM5008032)

SKU 102111068

This version of the Raspberry Pi Compute Module 5 includes a quad-core Arm Cortex-A76 processor, 8GB LPDDR4 RAM, 32GB eMMC, dual 4Kp60 HDMI output, hardware video decode at up to 4Kp60, Gigabit Ethernet, USB 3.0, dual camera interfaces, and PCIe Gen 2 x1 interface.

Wireless
RAM
Storage
JPY¥31655.00
廃番
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy