Note:
Core Chip | XMOS XU316 |
Digital Microphones | High-Performance Digital Microphones * 2 |
Sensitivity | -26 dBFS |
Acoustic Overload Point | 120 dBL |
SNR | 64 dBA |
Power Supply | USB 5V, External 5V |
Dimensions | 35*86 mm |
Audio Output | Speaker Connector / 3.5mm Headphone Jack |
Maximum Sampling Rate | 16Khz |
Speaker | Supports 5W Amplifier Speakers. |
Processor | ESP32-S3R8 |
Xtensa LX7 dual-core, 32-bit processor running up to 240 MHz | |
Wireless | Complete 2.4GHz WiFi subsystem |
BLE: Bluetooth 5.0, Bluetooth mesh | |
On-chip Memory | 8M PSRAM & 8MB Flash |
Interface | 1x UART, 1x IIC, 1x IIS, 1x SPI,11x GPIO(PWM), 9x ADC, 1x User LED, 1x Charge LED |
1x Reset button, 1x Boot button | |
Dimensions | 21 x 17.5mm |
Power | Input voltage (Type-C): 5V Input voltage (BAT): 4.2V |
Circuit operating Voltage (ready to operate): - Type-C: 5V@19mA - BAT: 3.8V@22mA | |
Charging battery current: 100mA | |
Low Power Consumption Model (Supply Power: 3.8V) | Modem-sleep Model: ~ 25 mA Light-sleep Model: ~ 2mA Deep Sleep Model: ~ 14 μA |
WiFi Enabled Power Consumption | Active Model: ~ 100 mA |
BLE Enabled Power Consumption | Active Model: ~ 85 mA |
Working Temperature | -40°C ~ 65°C |
1 | Dual Microphone Array | Provides high-quality audio input. |
2 | Power Indicator Light | Illuminates when powered on. |
3 | RGB Light | Programmable WS2812, provides visual feedback. |
4 | Mute Indicator Light | Lights up red when the mute button is pressed. |
5 | USR Button | User-defined button. |
6 | Mute Button | Mutes audio input when pressed. |
7 | For further development and integration. | |
8 | XU316 Core Processor | Responsible for audio processing and transmission. |
9 | External Power Supply Solder Pad | Supports external 5V power supply. |
10 | USB Type-C Port | Used for power and data transmission. |
11 | Speaker Connector | For audio output. Supports 5W amplifier speakers. |
12 | 3.5mm Headphone jack | Output audio, We can plug active speakers or Headphones into this port. |
13 | External power pad 1 | Unused IO pins on the XIAO ESP32. |
14 | External power pad 2 | Unused IO pins on the XU316. |
15 | JTAG | For debugging and programming the XU316. |
reSpeaker Lite Voice Assistant Kit | 1 |
We are putting the spotlight on Seeed's self-developed Home Assistant-compatible products, offering affiliates 10% commission on referred sales. Sign up to earn more today!
Powered by XMOS XU316 AI Sound and Audio chipset, it is a high-performance open source voice assistant development kit. The kit integrates the reSpeaker Lite dual-microphone array and a powerful XIAO ESP32S3 processor, offering exceptional voice recognition, noise reduction, and voice processing capabilities thanks to its onboard AI NLU algorithms. This kit provides firmware integration with Home Assistant via ESPHome, making it ideal for smart voice assistants and home automation applications.