製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note: 

This 101991467, Seeed Studio XIAO ESP32-C3 (Tape & Reel) is specifically designed for Surface Mount Technology (SMT) production. This variant comes in a Tape & Reel package for seamless integration into automated assembly lines.
  1. No pin headers included.
  2. This product does not include the external antenna. If you require an external antenna, please refer to the FPC Antenna & Rod Antenna 
  • Flexible MCU Module: Incorporates the ESP32-C3 32-bit RISC-V chip operating up to 160 MHz, mounted as a single-sided SMD module without through-hole headers, supported by Arduino/CircuitPython
  • Outstanding RF performance: Implement complete Wi-Fi functions and Bluetooth Low Energy 5.0, while supporting communication over 100m with a U.FL antenna
  • Elaborate Power Design: Provide 4 working modes as low as 44 μA in deep sleep mode, while supporting lithium battery charge management
  • Perfect for Production: Breadboard-friendly & SMD design, no components on the back

仕様

Parameter

Description

Processor

ESP32-C3 SoC

RISC-V single-core 32-bit chip processor with a four-stage pipeline that operates at up to 160 MHz

Wireless

Complete 2.4GHz Wi-Fi subsystem

Bluetooth Low Energy 5.0/ Bluetooth Mesh

On-chip Memory

400KB SRAM & 4MB Flash

Interface

1x UART

1x IIC

1x SPI

11x GPIO(PWM)

4x ADC

1x Reset button

1x Boot button

Dimensions

21 x 17.8mm

Power(Typ.)

Max 3.3V Output Current: 500mA

Test Condition: BAT Pin Input @ 3.8V

Source Capability: 3A

Charging current: 380mA(Fast) / 40mA(Trickle)

Input voltage (VIN): 5V

nput voltage (BAT): 3.7V

Deep Sleep Power Consumption

Deep Sleep Mode: 44 μA

Wi-Fi Enabled Power Consumption

Active Mode: 75 mA

Modem-sleep Mode: 25 mA

Light-sleep Mode: 4 mA

BLE Enabled Power Consumption

Modem-sleep Mode: 27 mA

Light-sleep Mode: 10 mA

Working Temperature

-40°C ~ 85°C

ハードウェア概要

 

  • Onboard

 

  • PinOut

 

用途

  • Internet of Things
  • Wearable devices
  • Health monitoring
  • Education
  • Low-Power(LP) networking
  • Rapid prototyping

Application 1: Smart Private Garage

Materials: XIAO ESP32C3 *2, Grove - Button *1, Grove - Relay*1

 

Description:

This is a peer-to-peer WiFi communication application, since two XIAOs detect each other via Wifi, the garage door will open or keep opening, and vice versa.

 

Improvement:

It is nice to add an ultrasonic distance sensor to measure the car-to-door distance and an OLED screen to check the status of the garage. If you want an onboard voice sensor to command the door to open with vocal instruction, try our XIAO BLE Sense.

 

Application 2: Remote Forest Tracker

Materials: XIAO ESP32C3 *1, Grove - Wio - E5 *1, Grove - GPS *1

 

Description:

Thanks to the tiny size of the XIAO series, it is suitable to make the wearable devices, such as a small pet trackers. This wearable device can be used as a simple GPS-Tracker which will lock its current location and publish other data via LoRa.

 

Improvement:

A compass that shows direction and distance is a great added value to the tracker that you could consider. Meanwhile, publishing altitude, speed, or other parameters could bring more scenarios to this tracker. Besides, the chip ESP32-C3 allows this tracker to communicate over WiFi or BLE, and therefore, we can upload the tracker’s data or realize the Long Range-to-MQTT bridge as well.

 

Probably you are worried about the wireless capability of the above application of XIAO ESP32C3, and We have a 2.4GHz Rod Antenna for XIAO ESP32C3 which increases the wireless capability of the XIAO ESP32C3, The antenna is certified TELEC and XIAO ESP32C3 is compatible with Antenna, Check 2.4GHz 2.81dBi Antenna for XIAO ESP32C3 - Seeed Studio to see more!

 

認証

HSCODE8543709990
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

部品リスト

Seeed Studio XIAO ESP32C3(Tape & Reel)

×1

Seeed Studio XIAO ESP32-C3 (Tape & Reel)

SKU 101991467

Seeed Studio XIAO ESP32-C3 (Tape & Reel) adopts new RISC-V architecture, supporting both Wi-Fi and BLE wireless connectivities. For Internet of Things applications, you will find it is flexible and suitable for all kinds of IoT scenarios.

XIAO Dev Board
Pin Header
Package
JPY¥711.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy