製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

This is the 1st Protoshield for Seeeduino MEGA which brought all pins from Seeeduino, even Arduino to the top! With this protoshield, users will find a large prototyping area, you can even use Xbee with this board to make it a Xbee shield. 



Features
  • Supports both Seeeduino MEGA and Arduino MEGA

  • All pins are brought to the top level

  • Supports Xbee/GPS bee

  • Rest button brought to the top level

ドキュメント

認証

HSCODE9023009000
USHSCODE9023000000
UPC841454103387
EUHSCODE9023001000
COOCHINA

技術詳細

Technical details

Dimensions80mm x120mm x15mm
WeightG.W 62g
BatteryExclude

部品リスト

Part List

Seeeduino Mega Protoshield Kit1

Seeeduino Mega Protoshield Kit

SKU 110060001
This is the 1st Protoshield for Seeeduino MEGA which brought all pins from Seeeduino, even Arduino to the top! With this protoshield, users will find a large prototyping area, you can even use Xbee with this board to make it a Xbee shield
JPY¥1567.00
廃番
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy