Note
We release a vegetable gardening monitoring kit that is based on SenseCAP M2 and our brand new S210x series sensors in order to provide ready-to-deploy solutions for home growing projects or large-scale planting programs. With this kit, you can better monitor soil moisture, temperature, and Co2 concentration and create an optimal growing environment.
Note
The SenseCAP M2 Data Only Gateway doesn't support PoC (Proof of Coverage) and will not be able to transfer to any other hotspot type in the future (e.g. Light Hotspot). Please choose the “SenseCAP M2 (Data Only)” hotspot type when you onboard the hotspot in the SenseCAP Hotspot App, otherwise it may result in errors.
Note
Please note that the onboarding fees are NOT included in the product. $0.5 onboarding fee and a $0.5location asserting fee will be deducted by users' wallets to onboard. Please make sure you have enough Helium Data Credit in the Wallet when you proceed with the onboarding process.
Note
SenseCAP M2 follows Non-Cancellable/Non-Returnable (“NCNR”) policy, please check here for the detailed warranty policy before you order.
For tech support, please contact SenseCAP MX Team on Discord Official SenseCAP MX Community
We also prepared the FAQ to help answer your questions related to SenseCAP M2 in short.
Note
Due to local policy and regulations, China Mainland, Hong Kong, and Macau are considered restricted areas for selling and deploying the SenseCAP M2 Indoor Gateway, thus any order placed with shipping destinations included but not limited to mentioned areas will be considered invalid. Please note that some countries and regions may not support the Helium network, so please make sure you could use SenseCAP M1 Hotspot in your region before placing the order.
SenseCAP M2 Data Only is a LoRaWAN Gateway connected to the Helium LongFi Network.
As a LoRaWAN gateway, it could be able to provide miles of wireless network coverage and data transmission capacity for Long Range /LoRaWAN devices.
As a gateway supporting the Helium LongFi network, it could help you build the local LoRaWAN network and develop various LoRaWAN applications at low cost while enjoying the benefits of being a part of the People's Network.
SenseCAP M2 is now providing US915 and EU868 versions with FCC and CE certificates. And it will have more frequency band versions and corresponding certificates available for different countries and regions in the near future.
SenseCAP M2 is powered by the mature hardware solution MT7628 and Semtech SX1302/SX1303 baseband Long Range chip. It has built-in BLE and supports both Wi-Fi and Ethernet internet connection. For users who need to power the gateway on Ethernet instead of an extra power supply cable, the PoE feature is also added in M2.
With a 3dBi High-Performance Antenna, SenseCAP M2 could provide Miles of LoRaWAN coverage and a strong signal. And you could always upgrade the antenna to fit your usage scenario based on different environments.
Users could easily set up the hotspot In a few simple steps via SenseCAP Hotspot App. SenseCAP Hotspot Dashboard and SenseCAP Local Console are also developed for users to monitor and manage the Hotspot in an efficient and easy way.
Besides these Professional Management Tools and Cloud Services, SenseCAP has been highly praised by customers for its tech support. Whenever encounter a technical problem, the efficient online tech support service is always here and supports you in a timely manner.
For a gateway that handles great loads of data transmission, safety is never too much to be concerned about. SenseCAP M2 Data Only always assures high-security authentication and reliable connectivity to the People’s Network.
Besides the powerful features of the SenseCAP device itself, SenseCAP has been providing rich accessories choices for users to get the maximum performance for the Hotspots. Such as the best sales of high-performance IoT antennas, antenna cables, mounting pads, and lightning arrestors.
Also, we will have the SenseCASE series, which is a SenseCAP-developed waterproof outdoor enclosure that fits general hotspots in the market. It will further enable the possibilities for users to have the gateways placed outdoors, therefore more various LoRaWAN scenarios could come to reality.
We are sure that more possibilities are waiting for you to discover with the SenseCAP MX series! Come and join the SenseCAP family now!
Processor | MT7628(MIPS24KEc@580MHz) |
RAM | DDR2 128MB |
Flash | 32MB |
Long Range Gateway Chip | SX1302 / SX1303 |
Long Range Sensitivity | -125dBm @125KHz/SF7 |
-139dBm @125KHz/SF12 | |
Long Range TX Power | Up to 26 dBm |
Antenna | Long Range : 3dBi External Antenna with Base Wi-Fi: Internal Antenna BLE: Ceramic Antenna |
Antenna Impedance | 50 Ohm |
Wi-Fi | Support 2.4 GHz 802.11 b/g/n |
Bluetooth | Dual-Module, Bluetooth V2.1 + EDR and V5.2 |
Ethernet | RJ45 (10M / 100 M) |
LoRaWAN | Supports Class A, C |
Input Voltage | DC 12V - 2A PoE (IEEE 802.3 af), 40V-57V DC |
Interfaces | Ethernet RJ45 * 1 RP-SMA Female Antenna Connector * 1 Micro SD Card Slot (Future use) * 1 USB Type-C (Console) * 1 |
Dimension | 143.6x135x34mm (connector not included) 150.6x135x34mm (connector included) Package: 340*230*65mm |
Operating Temperature | -20°C to 55°C |
Relative Humidity | 0% - 85% (non-condensing) |
SenseCAP M2 is a LoRaWAN Gateway connected to the Helium LongFi Network and able to provide miles of wireless network coverage and data transmission capacity for Long Range /LoRaWAN devices.