Loading...

SenseCAP M2 Data-Only LoRaWAN Indoor Gateway(SX1303) - EU868

SenseCAP M2 is a LoRaWAN Gateway connected to the Helium LongFi Network and able to provide miles of wireless network coverage and data transmission capacity for LoRa/LoRaWAN devices.

¥22,713.86
在庫切れ
-
+

  I accept the restriction

PRODUCT DETAILS

Note

The SenseCAP M2 Data Only Gateway doesn't support PoC (Proof of Coverage) and will not be able to transfer to any other hotspot type in the future (e.g. Light Hotspot). Please choose the “SenseCAP M2 (Data Only)” hotspot type when you onboard the hotspot in the SenseCAP Hotspot App, otherwise it may result in errors.

Note

Please note that the onboarding fees are NOT included in the product. A $10 onboarding fee and a $5 location asserting fee will be deducted by users' wallets to onboard. Please make sure you have enough Helium Data Credit in the Wallet when you proceed with the onboarding process.

Note

SenseCAP M2 follows Non-Cancellable/Non-Returnable (“NCNR”) policy, please check here for the detailed warranty policy before you order. 

For tech support, please contact SenseCAP MX Team on Discord Official SenseCAP MX Community 

We also prepared the FAQ to help answer your questions related to SenseCAP M2 in short.  

Note

Due to local policy and regulations, China Mainland, Hong Kong, and Macau are considered restricted areas for selling and deploying the SenseCAP M2 Indoor Gateway, thus any order placed with shipping destinations included but not limited to mentioned areas will be considered invalid. Please note that some countries and regions may not support the Helium network, so please make sure you could use SenseCAP M1 Hotspot in your region before placing the order.

What is SenseCAP M2 Data Only

SenseCAP M2 Data Only is a LoRaWAN Gateway connected to the Helium LongFi Network.

As a LoRaWAN gateway, it could be able to provide miles of wireless network coverage and data transmission capacity for LoRa/LoRaWAN devices.

As a gateway supporting the Helium LongFi network, it could help you build the local LoRaWAN network and develop various LoRaWAN applications at low cost while enjoying the benefits of being a part of the People's Network.

SenseCAP M2 is now providing US915 and EU868 versions with FCC and CE certificates. And it will have more frequency band versions and corresponding certificates available for different countries and regions in the near future.

Excellent and Stable Performance

SenseCAP M2 is powered by the mature hardware solution MT7628 and Semtech SX1302/SX1303 baseband LoRa chip. It has built-in BLE and supports both Wi-Fi and Ethernet internet connection. For users who need to power the gateway on Ethernet instead of an extra power supply cable, the PoE feature is also added in M2.

Wide-range Coverage and Strong Signal

With a 3dBi High-Performance Antenna, SenseCAP M2 could provide Miles of LoRaWAN coverage and a strong signal. And you could always upgrade the antenna to fit your usage scenario based on different environments.

Professional Management Tools and Cloud Services

Users could easily set up the hotspot In a few simple steps via SenseCAP Hotspot App. SenseCAP Hotspot Dashboard and SenseCAP Local Console are also developed for users to monitor and manage the Hotspot in an efficient and easy way.

Efficient and Timely Online Support

Besides these Professional Management Tools and Cloud Services, SenseCAP has been highly praised by customers for its tech support. Whenever encounter a technical problem, the efficient online tech support service is always here and supports you in a timely manner.

Secured and Reliable

For a gateway that handles great loads of data transmission, safety is never too much to be concerned about. SenseCAP M2 Data Only always assures high-security authentication and reliable connectivity to the People’s Network.

Rich Accessories

Besides the powerful features of the SenseCAP device itself, SenseCAP has been providing rich accessories choices for users to get the maximum performance for the Hotspots. Such as the best sales of high-performance IoT antennas, antenna cables, mounting pads, and lightning arrestors.

Also, we will have the SenseCASE series, which is a SenseCAP-developed waterproof outdoor enclosure that fits general hotspots in the market. It will further enable the possibilities for users to have the gateways placed outdoors, therefore more various LoRaWAN scenarios could come to reality.

We are sure that more possibilities are waiting for you to discover with the SenseCAP MX series! Come and join the SenseCAP family now!

Specification

Processor 

MT7628([email protected])

RAM

DDR2 128MB

Flash

32MB

LoRa Gateway Chip

SX1302 / SX1303

LoRa Sensitivity

-125dBm @125KHz/SF7

-139dBm @125KHz/SF12

LoRa TX Power

Up to 26 dBm

Antenna

LoRa : 3dBi External Antenna with Base

Wi-Fi: Internal Antenna

BLE: Ceramic Antenna

Antenna Impedance

50 Ohm

Wi-Fi 

Support 2.4 GHz 802.11 b/g/n

Bluetooth 

Dual-Module, Bluetooth V2.1 + EDR and V5.2

Ethernet

RJ45 (10M / 100 M)

LoRaWAN

Supports Class A, C

Input Voltage 

DC 12V - 2A

PoE (IEEE 802.3 af), 40V-57V DC

Interfaces

Ethernet RJ45 * 1

RP-SMA Female Antenna Connector * 1

Micro SD Card Slot (Future use)  * 1

USB Type-C (Console) * 1

Dimension

143.6x135x34mm (connector not included)

150.6x135x34mm (connector included)

Package: 340*230*65mm

Operating Temperature

-20°C to 55°C

Relative Humidity

0% - 85% (non-condensing)





ECCN/HTS

HSCODE 8517629900
USHSCODE 8517180050
UPC
CE 1

LEARN AND DOCUMENTS

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ