製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • 1mm Ultra-Flexible & 360° Cool White:Crafted from Flexible FPC and Silicone Phosphor, this 1mm filament delivers a 360° full-angle glow. It emits a crisp 6500K Cool White light with CRI >80, providing accurate color rendering and continuous linear aesthetic—far superior to traditional rigid LEDs.

 

  • Single-Ended Power & Cut-to-Fit Design: Innovative single-ended wiring (Anode and Cathode on the same side) eliminates the need for wiring at the tail end, drastically simplifying installation in tight spaces. If 110mm is too long, simply trim it from the non-wired end to fit various scale models, wearables, or creative decoration projects perfectly.

 

  • 3V 200mA Spec & PWM Compatibility: Rated at 3V 200mA, this filament provides high brightness with efficient power usage. It matches perfectly with the COB LED Driver Board for Seeed Studio XIAO and supports PWM control, allowing for safe and smooth dynamic effects like breathing or fading.

 

  • DIY Connection Kit Included: The pack includes pre-tinned red and black electronic wires (10cm). Designed for makers, users can solder the connections themselves, enjoying the flexibility to build custom light paths from scratch.

仕様

Parameter

Description

Length

~110 mm

Width

~1.0 mm

Cuttability

Yes (Cut from the tail end)

Color Temperature

6500K (Cool White)

Luminous Flux (Brightness)

>23 lm (@ 200mA)

Operating Voltage

2.8V-3.2V (Current Limiting Required)

Operating Current

<200mA (Recommended)

Power Consumption

~0.3W

Beam Angle

360°

CRI

>80

Material

Flexible FPC + Silicone Phosphor

Connector Type

Single Ended

Operating Temp

-30°C ~ +55°C

用途

  • 3D Print Lighting: Embed inside models for cool glowing effects.
  • Christmas & Holiday Decor: Add festive glow to tree ornaments, wreaths, or gift boxes.
  • Mini Neon Signs: Bend into shapes for unique desktop decor.
  • Model Detailing: Upgrade robots and figures with precision lighting details

認証

HSCODE9405429000
USHSCODE8541410000
UPC
EUHSCODE9405413910
COOCHINA

部品リスト

Single Ended COB LED Strip - White(6500K) 110mm

×5

100mm Red Connecting Wire

x5

100mm Black Connecting Wire

x5

Single Ended COB LED Strip - White(6500K) 110mm(5PCS)

SKU 100036812

This pack contains 5 pieces of 1mm Ultra-Thin Single-Ended COB Filaments (110mm). Unique single-ended power design maintains a clean and minimalist tail end. Ultra-flexible and fully cuttable, these strips integrate seamlessly into tight, irregular spaces—delivering pure light exactly where you need it. Each strip comes with DIY connecting wires (Total 10 wires).

Connection Type
Length
Package
JPY¥871.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy