
Parameter | Description |
Length | ~300 mm |
Width | ~1.0 mm |
Cuttability | Yes (Cut from the tail end) |
Color Temperature | 6500K (Cool White) |
Luminous Flux (Brightness) | >22 lm (@ 100mA) |
Operating Voltage | 2.8V-3.2V (Current Limiting Required) |
Operating Current | <100mA (Recommended) |
Power Consumption | ~0.3W |
Beam Angle | 360° |
CRI | >80 |
Material | Flexible FPC + Silicone Phosphor |
Connector Type | Single Ended |
Operating Temp | -30°C ~ +55°C |
| HSCODE | 9405429000 |
| USHSCODE | 8541410000 |
| UPC | |
| EUHSCODE | 9405413910 |
| COO | CHINA |
Single Ended COB LED Strip - White(6500K) 300mm | ×5 |
100mm Red Connecting Wire | x5 |
100mm Black Connecting Wire | x5 |
This pack contains 5 pieces of 1mm Ultra-Thin Single-Ended COB Filaments (300mm). Unique single-ended power design maintains a clean and minimalist tail end. Ultra-flexible and fully cuttable, these strips integrate seamlessly into tight, irregular spaces—delivering pure light exactly where you need it. Each strip comes with DIY connecting wires (Total 10 wires).