Sonoff SNZB-03 is a low-power wireless sensor that detects the motion of objects in real time and sends synced data to the mobile phone. It features long-distance detection and easy installation and supports Zigbee communication protocol. It's designed for indoor motion detection.
Sonoff SNZB-03 based on the chip of CC2350 is a low-power wireless sensor that detects the movement of objects in real-time. This motion sensor will detect the moving object with a detection distance of up to 6M. Once a motion is detected, it will continuously check and confirm the motion within a minute and then it will issue an emergency warning prompt, which will be pushed to the mobile phone. if you also need to verify that the sensor has detected the suspicious motion after receiving an alert, connecting a camera will give you a great view to check your home. Equipped with this product can intelligently protect home security.
How to add this product to the smart home system? if you have a Sonoff ZBBridge, You can use Sonoff ZBBridge to match Sonoff SNZB-03 sensor and other sensors to achieve the smart scene you envision. Suppose you can set up a smart scene for your living room and turn on your WiFi smart switch to connect the sensor, which detects a passing moving object that will automatically turn on/off the living room light.
The low power can ensure that you will be in standby mode for a long time or running mode for more than one year. If the battery capacity has fallen below 10%, you will receive a notification that you need to replace the device's battery. it is simple to install the sensor, because The bottom of the sensor is attached with 3M adhesives, and no tools are required that you can firmly paste in the corners of the home anytime or anywhere.
Sharing capabilities in your application allow you to notify an unlimited number of users about the state of your home security. For example, you, your family, or your neighbors can Jointly check and monitor the home for suspicious conditions.
The pairing time is only 30 seconds or less, and you can connect the phone successfully.
Note
Parameter |
Description |
Detection distance |
6M |
Detection angle |
110° |
working temperature |
-10℃~40℃ |
Working humidity |
10%~95RH,non-condensing |
MCU |
CC2530 |
Dimension |
40×35×28mm |
Casing material |
PC V0 |
Zigbee Protocol |
IEEE 802.15.4 |
Sonoff SNZB-03 |
×1 |
3M Adhesive Tape |
×1 |
User Manual |
×1 |
| HSCODE | 9031499090 |
| USHSCODE | 9031499000 |
| UPC | |
| EUHSCODE | 9013101000 |
| COO | CHINA |
Sonoff SNZB-03 is a low-power wireless sensor that detects the motion of objects in real time and sends synced data to the mobile phone. It features long-distance detection and easy installation and supports Zigbee communication protocol. It's designed for indoor motion detection.