
Note:
Module | Leader Arm | Violin |
Degrees of Freedom | 6+1 |
Reach | 470mm |
Servos | RX8-U50H-M x2 RA8-U25H-M x4 RA8-U26H-M x1 |
Wrist Rotate | √ |
Hold at any Position | Supported(with handle button) |
Communication Hub | UC-01 |
Power Supply | 12V / 120W (XT30 / Screw Terminal) |
Weight | 1.05kg |
Operating Temperature | -10℃~60℃ |
Note:
Imitation learning and Reinforcement learning
The LeRobot framework is compatible with the Fashionstar star arm. It provides complete data collection, training, and deployment for teaching the robotic arm, and also has a comprehensive simulation platform. On the Nvidia Jetson edge device, it's easy and quick to train a customized robotic arm to complete grasping and placing tasks. For detailed tutorials, please refer to: LeRobot - NVIDIA Jetson AI Lab
| HSCODE | 9023009000 |
| USHSCODE | 9023000000 |
| UPC | |
| EUHSCODE | 9023001000 |
| COO | CHINA |
Leader Arm Violin | x1 |
Leader Arm Violin handle | x1 |
C clamp | x1 |
Allen wrench | x1 |
Screw pack | x1 |
UC-01 debugging adapter board | x1 |
UC-01 debugging adapter board(backup) | x1 |
Note:
Power Adapters NOT included.Would need 12V10A Power Adapters with XT30 connector or loose wires for screw terminals.
Fashionstar StarAi Arm Violin is an affordable pre-assembled servo-based 7 DOF robotic leader arm that is perfect for end-to-end learning. The demonstration training of the leader arm and the follow arm canaccomplish real-world grapsing tasks with great positional accuracy. It is a pre-assembled leader arm that can be used for demonstrations. It can be used under Huggingface LeRobot framework and ROS2.