Note:
The wio-WM1302 module is a new generation of LoRaWAN gateway module in mini-PCIe form-factor based on Semtech® SX1302. It features extremely low power consumption and outstanding performance.
The wio-WM1302 module is a new generation of LoRaWAN gateway module with a mini-PCIe form factor. Based on the Semtech® SX1302 baseband LoRaWAN® chip, Wio-WM1302 unlocks the greater potential capacity of long-range wireless transmission for gateway products. It features higher sensitivity, less power consumption, and lower operating temperature compared with the previous SX1301 and SX1308 LoRa® chips.
The wio-WM1302 module is CE, and FCC-certified, which helps simplify the development and certification process of the LoRaWAN gateway devices.
Wio-WM1302 is designed for M2M and IoT applications and can be widely applied in LPWAN gateway-supported scenarios. It would be a perfect choice for you to significantly reduce the technical difficulties and time consumption when developing the LoRa gateway devices, including the LoRaWAN gateway, etc.
Note:
| Region | WM1302 (EU868) | WM1302 (US915) |
|---|---|---|
| Frequency | 863-870MHz | 902-928MHz |
| Sensitivity | -125dBm @125K/SF7 -139dBm @125K/SF12 | -125dBm @125K/SF7 -139dBm @125K/SF12 |
| TX Power | 26 dBm (with 3.3V power supply) | 25 dBm (with 3.3V power supply) |
| LEDs | Power: Green Config: Red TX: Green RX: Blue | |
| Form Factor | Mini PCIe, 52pin Golden Finger | |
| Power Consumption (SPI version) | Standby: 7.5 mA TX maximum power: 415 mA RX: 40 mA | |
| Power Consumption (USB version) | Standby: 20 mA TX maximum power: 425 mA RX: 53 mA | |
| LBT(Listen Before Talk) | Support | |
| Antenna Connector | U.FL | |
| Operating Temperature | -40°C to 85°C | |
| Dimensions | 30 mm (width) × 50.95 mm (length) | |
| Certification | CE, FCC | |
There are USB and SPI versions of Wio-WM1302 modules with both US915 and EU868 frequency plan versions.
Wio-WM1302 LoRaWAN Gateway Module *1pcs
The Wio-WM1302 module is a new generation of LoRaWAN gateway module in mini-PCIe form-factor based on Semtech® SX1302. It features extremely low power consumption and outstanding performance.