製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

Key Feature

  • Highly integrated Wi-Fi SoC: powerful ESP8285 wifi chip, support 802.11 b/g/n, 2.4~2.4835GHz up to 72.2 Mbps, and Ap&Station mode
  • Powerful CPU with high performance: dual-core 133MHZ Raspberry PI RP2040 processor with 264KB SRAM, 2MB Flash, clock running up to 133 MHz
  • Flexible Compatibility and User-Friendly: Comprehensive C/C++/MicroPython SDK, software examples and documentation support, C++/Micropython support, Thonny editor compatible
  • Extremely compact size: 18.0x 28.2x 1.0mm 32 pins SMT
  • Multiple certifications obtained: FCC and CE certification

Description

Wio RP2040 module is designed with the RP2040 + ESP8285 wifi chip.The onboard wifi chip provides stable wireless capabilities, making it a perfect fit for your IoT platform choice. This rp2040 wifi module supports the Thonny code editor used by Raspberry Pi Pico. You can upgrade your original Pico project to Pico IoT project with a few simple lines of code! And the module adopts the stamp hole package form and small size, you can solder the module on various PCB boards more conveniently. 

 

In addition to the RP2040 + ESP8285 wifi chip combination, the board has rich interfaces, including 32 GPIO PINs (20 PINs support PIO and PWM), 2 UART, 4 ADC, 2 SPI, and 2 I2C. Some pins can be multiplexed, such as GP12 and GP13 with I2C, SPI, and UART functions. This is why 28 GPIO PINs can achieve more I/O PINs and interfaces. The Wio RP2040 module also has a USB PIN, which can be designed and connected to the USB interface. 

 

The Wio RP2040 module is fully compatible with the Thonny code editor, which means that you do not need professional electronic engineering-related knowledge, and you can control hardware devices just by using a simple MicroPython language!

We've set up a #tinyml channel on our Discord server, please click to join for 24/7/365 making, sharing, discussing, and helping each other out.

Specification

ItemDetails
ProcessorsDual Cortex M0+ processors, up to 133 MHz
SRAM264KB
Flash2MB
Wireless connectivity2.4〜2.4835 GHz;IEEE802.11 b/g/n;AP & Station mode
GPIO,PIO and PWM Pins20
I2C2
SPI2
UART2
ADC4
VIN5V-3.6V DC
Size18.0 x 28.2 x 1.0mm
AntennaOnboard PCB antenna
Programming LanguagesC/C++, MicroPython

Related Product Selection Chart

Come take a look at Seeed's RP2040-related products. For the XIAO RP2040 based on the Raspberry Pi RP2040 chip, it is very suitable for small wearable projects. In addition, XIAO BLE is a powerful Bluetooth-enabled microcontroller. Let's see how they compare in terms of performance, interfaces, wireless connectivity, and more.
ItemsWio RP2040XIAO RP2040Raspberry Pi PicoRaspberry Pi Pico WXIAO BLE
MicrocontrollerRP2040Nordic nRF52840
ProcessorDual-core ARM Cortex M0+@133MHznRF52840 M4F@64MHz
Wireless connectivityWIFI 2.4〜2.4835 GHz;IEEE802.11 b/g/n;AP & Station mode,on-board antennaN/AN/A2.4GHz IEEE 802.11b/g/n wireless LAN, on-board antennaBluetooth 5.0/BLE/NFC
Interfacing32 GPIO PINs (20 PINs support PIO and PWM)11x digital pins, 4 analog pins, 11 PWM Pins16×PWM, 3× ADC26 GPIO pins, including 3 analogue inputs11xGPIO(PWM), 6xADC
2 UART, 4 ADC, 2 SPI, and 2 I2C1 I2C interface, 1 UART interface, 1 SPI interface, 1 SWD Bonding pad interface2× SPI, 2× I2C, 2× UART2 × UART,2 × SPI , 2 × I2C,16 × PWM, 8 × PIO1xUART, 1xIIC, 1xSPI, 1xNFC, 1xSWD
Voltage3.3V3.3V1.8V- 5.5V1.8 – 5.5V or 5V USB3.3V
Size18.0 x 28.2 x 1.0mm20x17.5x3.5 mm51x21mm51x21mm21 x 17.5mm
Programming LanguagesC/C++/MicroPythonArduino/ MicroPython/ CircuitPythonMicroPython / CMicroPython / CArduino/ MicroPython/ CircuitPython

Application

  • Various Pico projects with wireless functions
  • Wireless control application
  • Smart Toys - wireless voice-activated toy car
  • Various IoT projects - such as smart home, smart air quality monitoring, etc.

Pinout

Note

The GPIO pins are programmable so you can reconfigure the pins! Check out the RP2040 datasheet for more information on the GPIO functionality.

PCBA Prototype Sponsorship for Commercial Wio RP2040 Module Designs

Special Note: Seeed is offering 5 free Wio RP2040 modules to designers who use the module with the Seeed Fusion PCBA service. This module comes with a thin PCB base with castellated pads, facilitating mass surface mount production and allowing it to inconspicuously integrate into your design. If you are engaged in wireless applications, don’t miss this opportunity. Click here to find out more!


There is great C/C++ support, an official MicroPython port, and a Seeedstudio Wio RP2040 Module MicroPython UF2 file! We of course recommend our custom Wio RP2040 Module MicroPython UF2 because we think it's the easiest way to get started and it has support with wireless drivers, network, usocket, MQTT, supported out of the box so you can follow along with our projects and tutorials.  

認証

HSCODE8538900000
USHSCODE8538901000
UPC
EUHSCODE8543709099
COOCHINA

Wio RP2040 Module - Build-in RP2040 + ESP8285 WIFI chip - Wireless 2.4G & IoT Platform

SKU 102991556
Wio RP2040 module is Seeed's self-developed module using RP2040+wifi chip. To reduce the difficulty of getting started, the module is designed with Raspberry Pi Pico as the prototype, you can control the pins of the board like a Pico using the Thonny program editor. With the on-board wifi chip, you bring the wireless functionality to your Pico project. And the module can be easily soldered on various PCB backplanes.

JPY¥1251.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy