Seeedstudio Grove - TF Mini LiDAR
Seeedstudio Grove - TF Mini LiDAR is based on ToF (Time of Flight) principle and integrated with unique optical and electrical designs, so as to achieve stable, precise, high sensitivity and high-speed distance detection.
- Drone altitude holding and terrain following
- Machine control and safety sensor
- Robot distance detection
Order Now$39.95RPLiDAR A1M8 360 Degree Laser Scanner Kit
RPLIDAR A1 is a low cost 360 degree 2D laser scanner (LIDAR) solution developed by SLAMTEC. The system can perform 360degree scan within 6meter range. The produced 2D point cloud data can be used in mapping, localization and object/environment modeling.
- Measures distance data in more than 8000 times/s
- OPTMAG Original Design, prolong the life-span
- Configurable Scan Rate from 2-10Hz
- Ideal for Robot Navigation and General simultaneous localization and mapping (SLAM)
- Plug and Play only
Order Now$99.00DE-LIDAR TF02
DE-LIDAR TF02 is based upon TOF (Time of Flight), supplemented by particular optics, electricity.
- High sensitivity, and able to measure as far as 22 meters.
- High-speed measurement with a maximum sampling frequency of 100.
- Excellent anti-ambient light usability & Anti-corrosive against pesticide.
- Best for Drone altitude holding, terrain following, Machine control, safe sensors and Range measuring instrument.
Order Now$109.0RPLIDAR
SOLID STATED & AGV FEATURED
Don't Miss Out
Get the latest Hardware news, product announcement and deals at Seeed Studio.