Skip to product selector
200+
Partners Worldwide
120+
Countries and Regions Deployed
1000+
Trusted Customers
Get Tailored Weather Station Recommendations and a Project Quote
We offer professional customization backed by reliable delivery, rigorous accuracy checks, and a wide range of performance tests. Share your requirements and let us help build the right weather station solution for your project.
Talk to a Weather Station Specialist
Contact Us
01
Professional Radar Precipitation Monitoring
- Higher Sensitivity: 0.01 mm resolution across 0–300 mm/h, detecting light precipitation and subtle intensity changes.
- Stronger Interference Resistance: Non-contact radar reduces interference from dust, contamination, and vibration.
- Easier Deployment, Lower Maintenance: Compact all-in-one design with quick mounting, no moving parts, and no funnel.
Contact us to customize professional radar-based weather stations for rain, snow, freezing precipitation, and hail.
02
Calibrated Multi-Parameter Measurement
Provides multiple high-accuracy meteorological measurements.
03
Precision Proven in the Wind Tunnel
- Professional Wind Tunnel Testing: Calibrated in Seeed’s own wind tunnel for reliable wind measurement.
- Wide Wind Speed Coverage: Measures 0–60 m/s, extendable to 75 m/s.
- High Measurement Accuracy: Achieves ±0.3 m/s wind speed and ±3° wind direction.
04
Validated Industrial Reliability
- IP66 Protection: Industrial-grade resistance to dust and water ingress.
- UV- and Weather-Resistant Housing: Built for harsh environments.
- Wide Temperature Range: Operates from -40°C to +85°C.
- Validated Durability: CE/FCC certified and tested for vibration, temperature, wind, and aging.
05
Seamless Integration with Common Industry Standards
- Dual-Protocol Support: Modbus RTU RS485 and SDI-12
- Fits Existing Infrastructure: Works with data loggers, PLCs and professional monitoring systems
- Lower Integration Effort: Add weather data without replacing your current system
06
Continuous Operation in Extreme Cold
- Thermostatic Heating: Automatically regulates heating in low temperatures.
- Ice and Snow Protection: Maintains data collection under freezing conditions.
Real-World Weather Station Deployments
Weather Station Guides & Technical Insights
Choose a data logger connects sensors to your data platform
- Use the SenseCAP Sensor Hub for direct 2G/4G upload to SenseCraft or your own server
- Use S2100 LoRaWAN Data Logger to transmit data through a LoRaWAN gateway.
SenseCraft: Ready-to-Use Data Management
- Live device and measurement view
- Site-based dashboards and historical charts
- Filtered data queries and export
- HTTP API, MQTT, and WebSocket Support
Your Data Platform: Flexible API Integration
- Direct connection to your own server or platform
- No dependency on SenseCraft for data management
- Keep your existing dashboards and workflows
- Flexible deployment for different application requirements
Contact Us
We Are Glad to Be Your Hardware Partner !