Professional Weather Stations
for Environmental Monitoring

Industrial-Grade Weather Station for Agriculture, Cities, and Energy Infrastructure.

200+ Partners Worldwide
120+ Countries and Regions Deployed
1000+ Trusted Customers

Get Tailored Weather Station Recommendations and a Project Quote

We offer professional customization backed by reliable delivery, rigorous accuracy checks, and a wide range of performance tests. Share your requirements and let us help build the right weather station solution for your project.

Talk to a Weather Station Specialist

Contact Us
Radar Precipitation Sensor
01

Professional Radar Precipitation Monitoring

  • Higher Sensitivity: 0.01 mm resolution across 0–300 mm/h, detecting light precipitation and subtle intensity changes.
  • Stronger Interference Resistance: Non-contact radar reduces interference from dust, contamination, and vibration.
  • Easier Deployment, Lower Maintenance: Compact all-in-one design with quick mounting, no moving parts, and no funnel.

Contact us to customize professional radar-based weather stations for rain, snow, freezing precipitation, and hail.

Calibrated Multi-Parameter Weather Station
Illuminance Sensor
Optical Rainfall Sensor
Ultrasonic Wind Speed & Direction
Temperature & Humidity
Expandable Measurements
Barometric Pressure
PM2.5 / PM10 / CO₂
RS485 & SDI-12 Connectivity
Mounting Assembly
02

Calibrated Multi-Parameter Measurement

Provides multiple high-accuracy meteorological measurements.

03

Precision Proven in the Wind Tunnel

  • Professional Wind Tunnel Testing: Calibrated in Seeed’s own wind tunnel for reliable wind measurement.
  • Wide Wind Speed Coverage: Measures 0–60 m/s, extendable to 75 m/s.
  • High Measurement Accuracy: Achieves ±0.3 m/s wind speed and ±3° wind direction.
04

Validated Industrial Reliability

  • IP66 Protection: Industrial-grade resistance to dust and water ingress.
  • UV- and Weather-Resistant Housing: Built for harsh environments.
  • Wide Temperature Range: Operates from -40°C to +85°C.
  • Validated Durability: CE/FCC certified and tested for vibration, temperature, wind, and aging.
Seamless Integration Device
05

Seamless Integration with Common Industry Standards

  • Dual-Protocol Support: Modbus RTU RS485 and SDI-12
  • Fits Existing Infrastructure: Works with data loggers, PLCs and professional monitoring systems
  • Lower Integration Effort: Add weather data without replacing your current system
06

Continuous Operation in Extreme Cold

  • Thermostatic Heating: Automatically regulates heating in low temperatures.
  • Ice and Snow Protection: Maintains data collection under freezing conditions.

Loading portfolio...

Real-World Weather Station Deployments

Weather Station Guides & Technical Insights

Choose a data logger connects sensors to your data platform

  • Use the SenseCAP Sensor Hub for direct 2G/4G upload to SenseCraft or your own server
  • Use S2100 LoRaWAN Data Logger to transmit data through a LoRaWAN gateway.
Data Logger Architecture Diagram
SenseCraft Software Data View
SenseCraft Dashboard & Device View

SenseCraft: Ready-to-Use Data Management

  • Live device and measurement view
  • Site-based dashboards and historical charts
  • Filtered data queries and export
  • HTTP API, MQTT, and WebSocket Support

Your Data Platform: Flexible API Integration

  • Direct connection to your own server or platform
  • No dependency on SenseCraft for data management
  • Keep your existing dashboards and workflows
  • Flexible deployment for different application requirements

Contact Us

We Are Glad to Be Your Hardware Partner !