OpenClaw OpenClaw
⌘ K
Loading...

reCamera 2002w 8GB - Open Source AI Camera

SKU
102991896
Rating:
91.43 % of 100

reCamera is a fully open-sourced, modular AI camera. Featuring 1 TOPS @INT8, built-in YOLOv11 & Node-RED, Linux-based, supports custom AI models, and a 5MP camera, it’s a smart eye for any system. reCamera is the go-to AI camera for YOLO at the edge.

¥14,412.00
在庫切れ
  • 10+: ¥13,770.00
Product Type
reCamera
reCamera Gimbal
Core Board
reCamera HQ PoE
Wireless Capability
None
Wi-Fi Module
Memory
8GB
64GB
Product Details
Wiki & Learn
Reviews