Carrier Board | ||
Storage | 1x M.2 Key M | |
Networking | Ethernet | 1x RJ-45 Gigabit Ethernet (10/100/1000M) |
M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module | |
I/O | USB | 4x USB 3.1 Type-A (10Gbps for Xavier NX, 5Gbps for Nano), 1x USB2.0 Type-C (Device Mode) |
Camera | 2x CSI | |
Display | 1x HDMI 2.1, 1x DP | |
Fan | 1x Fan Connector | |
CAN | 1x CAN | |
Multifunctional Port | 1x 40-Pin Expansion header 1x 12-Pin Control and UART header | |
RTC | 1x RTC 2-pin | |
Power | DC 12V/5A | |
Mechanical | Dimensions (W x D) | 100mm x 80mm |
Installation | Desk, wall-mounting | |
Operating Temperature | 0℃~60℃ | |
reComputer J202 Carrier Board | x1 |
12V/5A Power adapter 5.5mm/2.1mm(power cord not provided) | x1 |
Note:
Please note that the product comes with a power adapter, but does not include a AC cloverleaf power cord. Kindly purchase the appropriate AC cloverleaf power cord based on your local power socket specifications.
reComputer J202 has nearly the same design and function as NVIDIA® Jetson Xavier NX™ carrier board, perfectly works with Jetson Nano/Xavier NX/TX2 NX module, and consists of 4x USB3.1 gen2 ports, M.2 key E for WIFI, M.2 Key M for SSD, RTC, CAN, Raspberry Pi GPIO 40-pin, and so on.