製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Price Increase Announcement
Date: February 28, 2026

Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.

Note

  • For optimal performance with reComputer, we recommend using 128GB / 256GB / 512GB / 1TB SSDs from Seeed. Since some SSDs on the market may only be compatible with specific JetPack versions which may cause the device to fail to function properly, and this issue is also present with official NVIDIA dev kits.
  • If you are looking for the version without power adapter, please check out reComputer J4011(w/o power adapter)

仕様

Jetson Orin NX System on Module

 

AI Performance

reComputer J4012 - Orin NX 16GB, 100 TOPS

reComputer J4011- Orin NX 8GB – 70 TOPS

GPU

1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores

CPU

8-core Arm® Cortex®-A78AE v8.2 64-bit CPU (Orin NX 16GB)

6-core Arm® Cortex®-A78AE (Orin NX 8GB)

Memory

16GB 128-bit LPDDR5 (Orin NX 16GB)

8GB 128-bit LPDDR5 (Orin NX 8GB)

Video Decode

1x 8K30 (H.265) | 2x 4K60 (H.265) | 4x 4K30 (H.265) | 9x 1080p60 (H.265) | 18x 1080p30 (H.265)

Video Encode

1x 4K60 (H.265) | 3x 4K30 (H.265) | 6x 1080p60 (H.265) | 12x 1080p30 (H.265)

DL Accelerator

2x NVDLA v2

1x NVDLA v2

Carrier Board

Storage

M.2 Key M PCIe (M.2 NVMe 2280 SSD 128G included)

Networking

Ethernet

1x RJ-45 Gigabit Ethernet (10/100/1000M)

M.2 KEY E

1x M.2 Key E for WiFi/Bluetooth module

I/O

USB

4x USB 3.2 Type-A (10Gbps)

1x USB2.0 Type-C (Device Mode)

Camera

2x CSI (2-lane 15pin)

Display

1x HDMI 2.1

Fan

1x 4 pin Fan Connector (5V PWM)

CAN

1x CAN

Multifunctional Port

1x 40-Pin Expansion header

1x 12-Pin Control and UART header

RTC

RTC 2-pin, supports CR1220 (not included)

Power Supply

9-19V DC

Mechanical

Dimensions (W x D x H)

130mm x 120mm x 58.5mm (with case)

Installation

Desk, wall-mounting

Operating Temperature

-10℃~60℃

Warranty

1 Year

ハードウェア概要

reComputer J401 carrier board, included in the full system - reComputer J4011

 

Desktop, Wall Mount, Expandable, or Fit in Anywhere

用途

  • AI Video Analytics
  • Machine Vision
  • Autonomous Mobile Robot (AMR)
  • Generative AI
Capable of Bringing Generatie AI to the Edge

Now you can build AI agents capable of processing large amounts of live or archived videos and images with Vision-Language Models (VLM) such as LLaVA, this new AI agents help nearly every in16dustry summarize, search, and extract actionable insights from video using natural language.

Build Multi-streams AI Video Analytics

For building video analytics, Jetson Orin NX incorporates the NVIDIA Multi-Standard Video Decoder. This video decoder accelerates video decode, supporting low resolution mobile content, Standard Definition (SD), High Definition (HD) and UltraHD (8K, 4K, etc.) reComputer J4011 can take 18x1080p30 streams. See our tested YOLOv8 performance using NVIDIA Deepstream of single model and multi model on multi streams.

Fastest Way to Deploy Generative AI and Computer Vision Models

We have jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8; and others. We have configured all environment for you to provides single command deployment of projects.

 

認証

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

部品リスト

Note: 

Please note that the product comes with a power adapter, but does not include a AC cloverleaf power cord. Kindly purchase the appropriate AC cloverleaf power cord based on your local power socket specifications.

reComputer J4011 - Edge AI Computer with NVIDIA® Jetson™ Orin™ NX 8GB (Super Mode NOT Supported)

SKU 110110144

Powerful and compact edge AI device with NVIDIA® Jetson Orin™ NX 8GB SoM, pre-built Jetpack 5.1.1, 128GB SSD, 4x USB 3.2, HDMI, GbE, carrier board also includes M.2 key E for WIFI, M.2 Key M for SSD, RTC, CAN, 40-pin and more.

[Discount on First 5 Only] From the 6th unit onward, the original price will apply.

Wireless
Processor
Memory
JPY¥150202.00
¥158116.00
Save ¥7914.00(5%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy