Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Compact Size Suitable for robotics and drone applications
  • 48V Compatible Can be used in 48V battery power system (max 54V input)
  • Rich IO capabilities Includes USB ,CAN, I2C,RJ45 and SPI
  • Orin compatibility Compatible with both Jetson Orin™ NX and Orin™ Nano
  • Stackable Can be stacked onto reComputer mini carrier board for usage

Specification

Extension Board

I/O

Ethernet

1x RJ45 Gigabit Ethernet (10/100/1000M)

USB

4x USB 3.0 Type-A (5Gbps)

CAN

CAN0: XT30(2+2) x 2

CAN1: JST Connector x 2

I2C

2x I2C

SPI

2x 60 pin High Speed Connector (For extension board)

1x 10 pin Power Connector (For extension board)

Mechanical

Dimensions (W x D x H)

56mm x 88mm x 34mm

Weight

75g

Installation

Desk, wall-mounting

Operating Temperature

-10℃~50℃

Warranty

1 Year

 

Mini Carrier+Extension

A603

Voltage

12-54V

9-20V

USB

6x USB 3.0/3.2 Type-A

2x USB 3.2 Type-A

CAN

XT-30 connector for easy and stable connection

Pin-header connection

Separate Connectors

Separate connectors for I2C/SPI/UART for easy integration

Pin-header connection. Modification of wiring needed.

Pricing

$148 combined

$170

Hardware Overview

Application

● Robotic Control

  • Capable of Bringing Generative AI to the Edge

Now you can build AI agents capable of processing large amounts of live or archived videos and images with Vision-Language Models (VLM) such as LLaVA, this new AI agents help nearly every industry summarize, search, and extract actionable insights from video using natural language.

  • Build Multi-streams AI Video Analytics

For building video analytics, Jetson Orin NX incorporates the NVIDIA Multi-Standard Video Decoder. This video decoder accelerates video decode, supporting low resolution mobile content, Standard Definition (SD), High Definition (HD) and UltraHD (8K, 4K, etc.) reComputer J4012 can take 18x1080p30 streams. See our tested YOLOv8 performance using NVIDIA Deepstream of single model and multi model on multi streams.

  • Fastest Way to Deploy Generative AI and Computer Vision Models

We have jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8; and others. We have configured all environment for you to provides single command deployment of projects.

Certification

HSCODE8543909000
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Part List

reComputer Mini Extension Boardx1

reComputer Mini Extension Board for Jetson Orin™ Nano/Orin™ NX

SKU 114993593

reComputer Mini Extension Board is designed to be connected to reComputer Mini Carrier board, and has a JST board attached to it. It provides IO extensions (Ethernet, IIC, CAN etc) that are widely used on autonomous machines such as drones, patrol robots, delivering robots, etc. It is attached to the bottom of reComputer Mini Carrier Board and needs to be used along with the reComputer Mini Carrier Board.

JPY¥9339.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy