OpenClaw OpenClaw
⌘ K
Loading...

reComputer Mini J3011 with Extension - Intelligent Edge AI Computer with NVIDIA® Jetson™ Orin™ Nano 8GB

https://www.seeedstudio.com/reComputer-Classic-Optional-Accessories-NVIDIA-Jetson-Orin-Powered-Edge-AI-Box.html

reComputer Mini J3011 is a tiny AI computer powered by NVIDIA® Jetson Orin™ Nano 8GB module,delivering up to 40 TOPS AI performance. It‘s equipped with PCIe port at the bottom to provide rich expansion capabilities, including up to 8 USB ports and dual CAN, which also can be customized flexibly. The whole system is designed for embedding into autonomous machines such as drones, patrol robots, delivering robots, etc. It can directly occupy 54V DC input, able to be widely used in battery powered systems.

¥112,216.00
In stock
  • 10+: ¥110,634.00
Processor
Orin Nano
Orin NX
Memory
8GB
16GB
Extension Board
without
with
-
+

  I accept the restriction

Product Details
Wiki & Learn
Reviews