
Jetson Modules Performance with Super Mode
Module | ||
| reComputer Robotics J4012 | |
Applications Processor(AP) | NVIDIA Jetson Orin™ NX 16GB | |
AI Performance | Orin NX 16GB – 157 TOPS (MAXN) | |
GPU | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores | |
GPU Max Frequency | 1173 MHz | |
CPU | 8-core NVIDIA Arm® Cortex A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3 | |
CPU Max Frequency | 2.0 GHz | |
DL Accelerator | 2 x NVDLA v2.0 | |
DL Max Frequency | 1.23 GHz | |
Vision Accelerator | 1 x PVA v2.0 | |
Memory | 16GB 128-bit wide LPDDR5 DRAM 102.4GB/s | |
Power | 10W - 15W - 25W - 40W | |
Video Encode | 1x 4K60 (H.265) 3x 4K30 (H.265) 6x 1080p60 (H.265) 12x 1080p30 (H.265) | |
Video Decode | 1x 8K30 (H.265) 2x 4K60 (H.265) 4x 4K30 (H.265) 9x 1080p60 (H.265) 18x 1080p30 (H.265) | |
CSI camera | Up to 4 cameras (8 via virtual channels) 8 lanes MIPI CSI-2 D-PHY 2.1 (up to 20Gbps) | |
Mechanical | 69.6mm x 45mm 260-pin SO-DIMM connector | |
Carrier Board | ||||
Storage | 1x M.2 KEY M PCIe | |||
Networking | M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module | ||
M.2 KEY B | 1x M.2 Key B for 5G module | |||
Ethernet | 2x RJ-45 Gigabit Ethernet | |||
I/O | USB | 6x USB 3.2 Type-A (5Gbps) 1x USB 3.0 Type-C (Host/DP 1.4) 1x USB 2.0 Type-C (Device Mode Only for Reflash/Debug) | ||
CAN | 2x CAN0 (XT30(2+2)) 3x CAN1 (4-Pin GH-1.25 Header) | |||
Display | 1x DP1.4 (Type C Host) | |||
UART | 1 x UART 4-Pin GH-1.25 Header | |||
I2C | 2x I2C 4-Pin GH-1.25 Header | |||
Fan | 1x 4-Pin Fan Connector (5V PWM) 1x 4-Pin Fan Connector (12V PWM) | |||
Extension Port | 1x Camera Expansion Header (for GMSL2 board, included) | |||
RTC | 1x RTC 2-pin (3V) 1x RTC Socket (3V, CR1220 no included) | |||
LED | 3x LED (PWR, ACT and User LED) | |||
Pinhole Button | 1x PWR 1x RESET | |||
DIP Switch | 1x REC | |||
Antenna Hole | 5x Antenna Hole | |||
Power | 19-54V XT30(2+2) (XT30 to 5525 DC Jack Cable included) | |||
Jetpack Version | Jetpack 6.2 | |||
Mechanical | Dimensions (W x D x H) | 130mm x 120mm x 66mm | ||
Weight | 1100g | |||
Installation | Desk, Wall-mounting | |||
Operating Temperature | -20℃~60℃ (25W Mode) -20℃~55℃ (MAXN Mode) (with reComputer Robotics heat sink with fan) | |||
Warranty | 2 Years | |||
Certification (Pending) | RoHS, CE, FCC, KC | |||
Cameras Supported in Jetpack | ||||
Manufactuer | Model | Resolution | ||
Sensing | 1920H*1536V | |||
SG2-AR0233C-5200-G2A | 1920H*1080V | |||
SG2-IMX390C-5200-G2A | 1920H*1080V | |||
SG8S-AR0820C-5300-G2A | 3840H*2160V | |||
Orbbec | 3D | |||
Humanoid Robot & Manipulation:
Serving as a powerful brain for humanoid robots, the reComputer Robotics series delivers rich perception with precise motion control. Emulating human-like sensing, dexterity, mobility and whole-body coordination—seamlessly collaborating with people to get tasks done.
Autonomous Robots, AMRs/ AGVs/ Logistics Robots:
High-Performance Vision for Robotics:
Combining a GMSL 2 camera with a reComputer Robotics enables advanced vision-based robotics. Sensing 3MP GMSL 2 camera supports real-time object detection, panoramic environment awareness, and multi-camera 3D reconstruction . The high-bandwidth, low-latency GMSL 2 link supports long cable runs and multi-camera setups, while the Jetson Orin NX delivers real-time AI processing for perception, mapping, and control.
3D Vision and GMSL 2 Connectivity for Robotics:
The reComputer Robotics GMSL Extension supports the Orbbec Gemini 335LG Stereo Vision 3D Camera, providing accurate real-time 3D perception for advanced robotics. With the MAX96712 deserializer and mini-FAKRA connector, it ensures secure, low-latency, and reliable data transmission, ideal for AMRs, robotic arms, and collaborative robots. Precise depth sensing enables smarter navigation, robust object recognition, and reliable obstacle avoidance across mobile robots, delivery systems, and shelf-stocking applications.
Items | Quantity |
Jetson Orin™ NX 16GB module | x 1 |
Seeed Carrier Board (reComputer Robotics J401) with GMSL Extension | x 1 |
128GB NVMe SSD | x 1 |
Aluminum Case and Heatsink with Fan | x 1 |
USB Cable; Type A to Type C | x 1 |
XT30 to DC cable | x1 |
User Manual | x 1 |
The reComputer Robotics J4012 with GMSL Extension is a compact, high-performance edge AI box designed for advanced robotics development. Compatible with NVIDIA® Jetson™ Orin™ NX modules in Super/MAXN mode, it delivers up to 157 TOPS of AI performance, leveraging up to 1.7x improvement over its predecessor. Pre-installed with JetPack 6.2 and Linux BSP, it ensures seamless deployment, serving as a powerful robotic brain capable of processing complex data from various sensors, including GMSL cameras.