
reServer J5014 - Edge AI Device with Jetson AGX Orin 64GB, 256GB NVME SSD, 10 Gigabit Ethernet port, 5G, LoRa, BLE, WiFi and Support Triton Inference Server and Jetpack, ready for complex AI on the edge
reServer for Jetson is a powerful inference server on the edge powered by Jetson AGX ORIN 64GB, which delivers up to 275 TOPs AI performance. It provides a high-speed 10-Gigabit Ethernet port and supports hybrid connectivity including 5G, LoRa, BLE and WiFi. reServer for Jetson with support Triton Inference server is ready for fast and scalable AI in production and concurrent model execution.
PRODUCT DETAILS
Note
- This is a beta version, the final version is still in the research and development stage, and the final price is subject to the final available price. Stay tuned!
- We'd like to hear from you, welcome to join our Discord channel to share your thoughts (Jetson edge AI)
Features
- Compact design for a server with an overall dimension of 132mm*124mm*233mm
- Powered by Nvidia Jetson AGX ORIN 64GB
- 12-core Arm Cortex-A78AE v8.2 64-bit CPU 3MB L2 + 6MB L3
- 2048-core NVIDIA® CUDA® with 64 Tensor Cores delivers 275 TOPS AI performance
- Support hybrid connectivity including 5G, LoRa, BLE, and WiFi
- Rich peripherals including 10G &1 Gigabit Ethernet ports, USB 3.2 ports, HDMI port and DP port
- Dual SATA III 6.0 Gbps data connectors for 3.5”/2.5" SATA hard disk drives with enough space inside the enclosure to store them both
- Passive heat dissipation with a large VC heat sink for excellent heat dissipation
- Easy to install, upgrade and maintain with ease of access to the internal components after opening the enclosure
- Pre-installed 256 GB NVME SSD
- Pre-installed Jetpack system
- Support Triton Inference Server
Description
reServer for Jetson, as a milestone product of rethings Jetson family, is extremely compact and powerful. This smart tiny server is able to work easily and efficiently from the edge to the cloud.
reServer for Jetson is a powerful inference server on the edge powered by the NVIDIA Jetson AGX ORIN 64GB. It delivers up to 275 TOPS, making it ideal for high-performance computing and AI in embedded and edge systems. You get the performance of 2048 NVIDIA CUDA® Cores, 64 Tensor Cores, 12 CPU cores, and two NVIDIA Deep Learning Accelerators (NVDLA) engines. Combined with over 204 GB/s of memory bandwidth, video encoded and decoded, these features make Jetson AGX ORIN the platform of choice to run multiple modern neural networks in parallel and process high-resolution data from multiple sensors simultaneously.
reServer comes with one high-speed 10 Gigabit Ethernet port and supports hybrid connectivity including 5G, LoRa, BLE and WiFi. It enables up to 250% faster performance than Gigabit Ethernet with compatible hardware and provides the transition speed up to 5Gbps using link aggregation.
With an overall dimension of 132mm*124mm*233mm, reServer Jetspn is only around 1/10 of the size of an ordinary computer case which makes it possible to place reServer on a table, on a shelf, on any surface you want it to be. The neat structure of reServer also makes it simple to access the hard drives, memory and M.2 Key M, mPCIe slots which allow for easy installation, upgrade and maintenance.
reServer is equipped with a passive heat dissipation design as well as a large VC heatsink to ensure silent and stable operations under heavy load while providing excellent heat dissipation.
Having dual SATA III 6.0Gbps data connectors, reServer is able to equip up to two 3.5” SATA internal hard disk drives or two 2.5" SATA internal hard disk drives to acquire more storage.
* SATA Internal Hard Disk Drives are not included.
reServer for Jetson supports LoRa technology which makes it possible to connect to a wide range of sensors. It can be applied as an edge computing center for all scenarios that require vast data to collect and process at the edge. The expandability of 5G technology(M.2 B Key) is useful in places where there isn’t always reliable internet connectivity, such as on a farm or in a location with spotty service.
*To get LoRa and 5G connectivity, optional modules are needed.
Application
- Small office, home office server
- Industrial Automation
- Robotics
- Healthcare
- Smart Agriculture
- NAS
Specifications
- M.2 B-Key for Lora/4G/5G
- M.2 M-Key for NVME SSD
- Fan connector
- 3* USB3.2 Type A
- 1* USB3.2 Type C
- 1* Buzzer
- 1* HDMI & 1* DP
- 1* RTC
- 2* SATA GenIII Data connectors
- 1* AutoPwrOn Jumper
- 1* UART Header(Debug)
- 1*RJ45 10G Gigabit Ethernet port
- 1*RJ45 1G Gigabit Ethernet port
- 1*DC Power connector
Hardware Overview
Dimensions
Part List
1 x reServer J5014(with module embedded)
1 x 24V Power Adapter
ECCN/HTS
HSCODE | 8471419000 |
USHSCODE | 8517180050 |
UPC |
FCC | 1 |
CE | 1 |
LEARN AND DOCUMENTS
Documentations
Learn



