Meet the W600 Module your new goto Wi-Fi solution.
The W600 module features an ARM Cortex-M3 chip running freeRTOS, and it is pre-certified (FCC and CE). With a low-cost and friendly packaging it allows for quick proof of concepts and prototypes to be built, and the real products to be realized with the same module. With the W600 Module, you can scale your projects with confidence.
Shop Now $3.79Prototype your designs with Grove W600 and Arduino

Grove W600
Get early access with the Grove W600 module. This Grove module can quickly add Wi-Fi connectivity to your Arduino compatible systems over a UART connection. But that’s not all - we’ve broken out additional pins of the W600 Module, which means you are able to use it as a Cortex - M3 development board.
Shop Now $7.49 What is Grove?
-
Plug-and-Play with Arduino
Support for Arduino will be added to the SDK in Q2 2019. This will allow quick development and access to thousands of open source libraires availibe in the Arduino ecosystem
Get Started with Grove Now
More Related You Might be Intrested
Arduino IDE
SDK + Tools
The SDK is being expanded and improved. Arduino is expected in Q2 and MicroPython is expected in Q3.