製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

Features

  • 240×135 resolution, IPS screen, 65K RGB colors, clear and colorful displaying effect
  • SPI interface, requires minimal IO pins
  • 4x user buttons for easy interacting
  • Comes with development resources and manual (Raspberry Pi Pico C/C++ and MicroPython examples)

Attention

Raspberry Pi Pico NOT included. Please purchase separately here

Description

1.14inch LCD Display Module For Raspberry Pi Pico, 65K RGB Colors, 240×135 Pixels, SPI Interface.1.14" LCD Display Module is Embedded ST7789 Driver, Using SPI Bus.
Comes with Raspberry Pi Pico C/C++ and MicroPython Demo

Specifications

Raspberry Pi Pico Header Compatibility


Onboard Female Pin Header For Direct Attaching To Raspberry Pi Pico 4x User Buttons For Easy Interacting.
Raspberry Pi Pico is NOT included.

Pinout Definition

Outline Dimensions

認証

HSCODE8531200000
USHSCODE8531200020
UPC
EUHSCODE8531202090
COOCHINA

1.14inch LCD Display Module for Raspberry Pi Pico - 65K Colors - 240×135 - SPI

SKU 103030400

1.14inch LCD Display Module For Raspberry Pi Pico, 65K RGB Colors, 240×135 Pixels, SPI Interface.1.14" LCD Display Module is Embedded ST7789 Driver, Using SPI Bus.

JPY¥1423.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy