Note:
To provide more color options, we introduced the Aqua Blue Case for Wio Tracker L1. This optional enclosure is designed specifically for Wio Tracker L1 Pro, providing a close fit, a clean look, and basic everyday protection.
Without adding noticeable bulk, it helps protect the device from minor bumps, scratches, and dust during daily use. The Aqua Blue finish gives the device a cleaner and more modern appearance, making it a great choice for users who prefer a fresh alternative to the standard color options.
Compatible Device | Wio Tracker L1 |
Material | PC+ABS |
Process | Injection Molding |
Color | Sunset Orange |
Temperature Resistance | Up to 80°C |
Assembly | 4 Buttons + 4 × M2 Screws |
Package List | Front Housing, Rear Housing, Buttons, Screws |
| HSCODE | 3926909090 |
| USHSCODE | 3926909989 |
| UPC | |
| EUHSCODE | 3926909705 |
| COO | CHINA |
Front Case | x1 |
Back Case | x1 |
Button | x4 |
M2 Screw | x4 |
Durable PC+ABS injection-molded meshtastic case in Aqua Blue, custom-built for the Wio Tracker L1 Pro. It ensures reliable protection and enhanced handheld grip for rugged outdoor use.