Note:
To provide clearer accessory naming and more appearance options, we introduced the Sunset Orange Case for Wio Tracker L1. Please note that this product is an optional case accessory only and does not include the Wio Tracker L1 device itself. Users need to purchase the Wio Tracker L1 separately and install the case on their own.
Designed specifically for Wio Tracker L1, this optional enclosure offers a close fit and helps protect the device from minor bumps, scratches, and dust during daily use without adding noticeable bulk. The vibrant Sunset Orange finish also makes the device easier to recognize, making it a great choice for users who prefer a more distinctive look.
Compatible Device | Wio Tracker L1 Pro |
Material | PC+ABS |
Process | Injection Molding |
Color | Sunset Orange |
Temperature Resistance | Up to 80°C |
Assembly | 4 Buttons + 4 × M2 Screws |
Package List | Front Housing, Rear Housing, Buttons, Screws |
| HSCODE | 3926909090 |
| USHSCODE | 3926909989 |
| UPC | |
| EUHSCODE | 3926909705 |
| COO | CHINA |
Front Case | x1 |
Back Case | x1 |
Button | x4 |
M2 Screw | x4 |
Durable PC+ABS injection-molded meshtastic case in Sunset Orange, custom-built for the Wio Tracker L1 Pro. It ensures reliable protection and enhanced handheld grip for rugged outdoor use.